SLUSG21C May 2025 – August 2026 UCC25661
PRODUCTION DATA
The voltage programmed for VTSETB voltage configures the minimum operating frequency for IPPC operation and the maximum dead time. In the table TSET voltage values indicated are nominal values. Maximum and minimum range used for each TSET setting is within ± 48mV from nominal value.
| TSET OPTION NUMBER | TSET VOLTAGE (VSETB) (V) FOR 3.5V OCP | MINIMUM FREQUENCY FOR IPPC OPERATION (kHz) | MAXIMUM DEAD-TIME (μs) |
|---|---|---|---|
| 17 | 2.295 | 698.6 | 0.5 |
| 16 | 2.168 | 591.6 | 0.5 |
| 15 | 2.041 | 501 | 0.5 |
| 14 | 1.914 | 424.3 | 0.5 |
| 13 | 1.787 | 359.3 | 1 |
| 12 | 1.66 | 304.3 | 1 |
| 11 | 1.533 | 256.7 | 1 |
| 10 | 1.416 | 218.2 | 1 |
| 9 | 1.299 | 184.8 | 1 |
| 8 | 1.182 | 156.5 | 1 |
| 7 | 1.074 | 132.5 | 1 |
| 6 | 0.967 | 112.2 | 1 |
| 5 | 0.850 | 95 | 1 |
| 4 | 0.742 | 80.5 | 1 |
| 3 | 0.644 | 68.1 | 1 |
| 2 | 0.547 | 57.7 | 1 |
| 1 | 0.450 | 48.9 | 1 |
| X(1) | < 0.392 | — | — |
| TSET OPTION NUMBER | TSET VOLTAGE(VTSETA-VTSETB) (V) FOR 3.5V OCP | INTEGRATOR TIME CONSTANT (ns) |
|---|---|---|
| 17 | 2.295 | 68 |
| 16 | 2.168 | 80 |
| 15 | 2.041 | 93 |
| 14 | 1.914 | 112 |
| 13 | 1.787 | 132 |
| 12 | 1.66 | 156 |
| 11 | 1.533 | 184 |
| 10 | 1.416 | 214 |
| 9 | 1.299 | 257 |
| 8 | 1.182 | 304 |
| 7 | 1.074 | 359 |
| 6 | 0.967 | 424 |
| 5 | 0.850 | 490 |
| 4 | 0.742 | 588 |
| 3 | 0.644 | 694 |
| 2 | 0.547 | 820 |
| 1 | 0.450 | 968 |
| X(1) | < 0.392 | X |