SLUUA65E april 2014 – june 2023 BQ28Z610
The address values in the following table are subject to change depending on the firmware version being used. To ensure the address that corresponds to each parameter is correct, navigate to Window>Preferences>All Global Settings and click Show Advanced Views. This will show parameter addresses in the data flash window.
| Class | Subclass | Address | Name | Type | Min Value | Max Value | Default | Units |
|---|---|---|---|---|---|---|---|---|
| Calibration | Voltage | 0x4000 | Cell Gain | I2 | –32767 | 32767 | 12101 | — |
| Calibration | Voltage | 0x4002 | Pack Gain | U2 | 0 | 65535 | 49669 | — |
| Calibration | Voltage | 0x4004 | BAT Gain | U2 | 0 | 65535 | 48936 | — |
| Calibration | Current | 0x4006 | CC Gain | F4 | 1.00E–01 | 4.00E+00 | 3.58422 | — |
| Calibration | Current | 0x400A | Capacity Gain | F4 | 2.98262E+04 | 1.193046E+06 | 1069035.256 | — |
| Calibration | Current Offset | 0x400E | CC Offset | I2 | –32767 | 32767 | 0 | — |
| Calibration | Current Offset | 0x4010 | Coulomb Counter Offset Samples | U2 | 0 | 65535 | 64 | — |
| Calibration | Current Offset | 0x4012 | Board Offset | I2 | –32768 | 32767 | 0 | — |
| Calibration | Current Offset | 0x40C0 | CC Auto Config | H1 | 0x00 | 0x07 | 0x03 | Hex |
| Calibration | Current Offset | 0x40C1 | CC Auto Offset | I2 | –10000 | 10000 | 0 | — |
| Calibration | Temperature | 0x4014 | Internal Temp Offset | I1 | –128 | 127 | 0 | 0.1°C |
| Calibration | Temperature | 0x4015 | External1 Temp Offset | I1 | –128 | 127 | 0 | 0.1°C |
| Calibration | Internal Temp Model | 0x4400 | Int Gain | I2 | –32768 | 32767 | –12143 | — |
| Calibration | Internal Temp Model | 0x4402 | Int base offset | I2 | –32768 | 32767 | 6232 | — |
| Calibration | Internal Temp Model | 0x4404 | Int Minimum AD | I2 | –32768 | 32767 | 0 | — |
| Calibration | Internal Temp Model | 0x4406 | Int Maximum Temp | I2 | –32768 | 32767 | 6232 | 0.1 K |
| Calibration | Cell Temperature Model | 0x4408 | Coeff a1 | I2 | –32768 | 32767 | –11130 | — |
| Calibration | Cell Temperature Model | 0x440A | Coeff a2 | I2 | –32768 | 32767 | 19142 | — |
| Calibration | Cell Temperature Model | 0x440C | Coeff a3 | I2 | –32768 | 32767 | –19262 | — |
| Calibration | Cell Temperature Model | 0x440E | Coeff a4 | I2 | –32768 | 32767 | 28203 | — |
| Calibration | Cell Temperature Model | 0x4410 | Coeff a5 | I2 | –32768 | 32767 | 892 | — |
| Calibration | Cell Temperature Model | 0x4412 | Coeff b1 | I2 | –32768 | 32767 | 328 | — |
| Calibration | Cell Temperature Model | 0x4414 | Coeff b2 | I2 | –32768 | 32767 | –605 | — |
| Calibration | Cell Temperature Model | 0x4416 | Coeff b3 | I2 | –32768 | 32767 | –2443 | — |
| Calibration | Cell Temperature Model | 0x4418 | Coeff b4 | I2 | –32768 | 32767 | 4696 | — |
| Calibration | Cell Temperature Model | 0x441A | Rc0 | I2 | –32768 | 32767 | 11703 | — |
| Calibration | Cell Temperature Model | 0x441C | Adc0 | I2 | –32768 | 32767 | 11703 | — |
| Calibration | Cell Temperature Model | 0x441E | Rpad | I2 | –32768 | 32767 | 0 | — |
| Calibration | Cell Temperature Model | 0x4420 | Rint | I2 | –32768 | 32767 | 0 | — |
| Calibration | Current Deadband | 0x4446 | Deadband | U1 | 0 | 255 | 3 | mA |
| Calibration | Current Deadband | 0x4447 | Coulomb Counter Deadband | U1 | 0 | 255 | 9 | 116 nV |
| Settings | Protection | 0x46AE | Protection Configuration | H1 | 0x0 | 0x03 | 0x0 | Hex |
| Settings | Protection | 0x46AF | Enabled Protections A | H1 | 0x0 | 0xFF | 0x57 | Hex |
| Settings | Protection | 0x46B0 | Enabled Protections B | H1 | 0x0 | 0xFF | 0x35 | Hex |
| Settings | Protection | 0x46B1 | Enabled Protections C | H1 | 0x0 | 0xFF | 0x14 | Hex |
| Settings | Protection | 0x46B2 | Enabled Protections D | H1 | 0x0 | 0xFF | 0x0C | Hex |
| Settings | Permanent Failure | 0x46FC | Enabled PF A | H1 | 0x0 | 0xFF | 0x0 | Hex |
| Settings | Permanent Failure | 0x46FD | Enabled PF B | H1 | 0x0 | 0xFF | 0x0 | Hex |
| Settings | Permanent Failure | 0x46FE | Enabled PF C | H1 | 0x0 | 0xFF | 0x0 | Hex |
| Settings | Configuration | 0x4600 | FET Options | H1 | 0x0 | 0xFF | 0x20 | Hex |
| Settings | Configuration | 0x4601 | I2C Gauging Configuration | H1 | 0x0 | 0x0F | 0x04 | Hex |
| Settings | Configuration | 0x4602 | I2C Configuration | H1 | 0x0 | 0xFF | 0x01 | Hex |
| Settings | Configuration | 0x4604 | Power Config | H1 | 0x0 | 0xBF | 0x00 | Hex |
| Settings | Configuration | 0x4605 | IO Config | H1 | 0x0 | 0x03 | 0x02 | Hex |
| Settings | Configuration | 0x4632 | SOC Flag Config A | H2 | 0x0 | 0x0FFF | 0x0C8C | Hex |
| Settings | Configuration | 0x4634 | SOC Flag Config B | H1 | 0x0 | 0xFF | 0x8C | Hex |
| Settings | Configuration | 0x464D | IT Gauging Configuration | H2 | 0x0 | 0xFFFF | 0x14CE | Hex |
| Settings | Configuration | 0x465E | Charging Configuration | H1 | 0x0 | 0x3F | 0x0 | Hex |
| Settings | Configuration | 0x469A | Temperature Enable | H1 | 0x0 | 0x03 | 0x03 | Hex |
| Settings | Configuration | 0x469B | DA Configuration | H1 | 0x0 | 0xFF | 0x11 | Hex |
| Settings | Configuration | 0x470A | Balancing Configuration | H1 | 0x0 | 0xFF | 0x01 | Hex |
| Settings | AFE | 0x469D | AFE Protection Control | H1 | 0x0 | 0xFF | 0x70 | Hex |
| Settings | AFE | 0x46A3 | ZVCHG Exit Threshold | I2 | 0 | 8000 | 2200 | mV |
| Settings | BTP | 0x4606 | Init Discharge Set | I2 | 0 | 32767 | 150 | mAh |
| Settings | BTP | 0x4608 | Init Charge Set | I2 | 0 | 32767 | 175 | mAh |
| Settings | Charger | 0x4624 | Device Address | H1 | 0x0 | 0xFF | 0xD4 | Hex |
| Settings | Charger | 0x4625 | Voltage Register | H1 | 0x0 | 0xFF | 0x0C | Hex |
| Settings | Charger | 0x4626 | Current Register | H1 | 0x0 | 0xFF | 0x0A | Hex |
| Settings | Charger | 0x4629 | Broadcast Pacing | U1 | 0 | 255 | 15 | s |
| Settings | Manufacturing | 0x43C0 | Mfg Status init | H2 | 0x0 | 0xFFFF | 0x0000 | Hex |
| Protections | CUV | 0x46B3 | Threshold | I2 | 0 | 32767 | 2500 | mV |
| Protections | CUV | 0x46B5 | Delay | U1 | 0 | 255 | 2 | s |
| Protections | CUV | 0x46B6 | Recovery | I2 | 0 | 32767 | 3000 | mV |
| Protections | COV | 0x46B8 | Threshold Low Temp | I2 | 0 | 32767 | 4300 | mV |
| Protections | COV | 0x46BA | Threshold Standard Temp | I2 | 0 | 32767 | 4300 | mV |
| Protections | COV | 0x46BC | Threshold High Temp | I2 | 0 | 32767 | 4300 | mV |
| Protections | COV | 0x46BE | Threshold Rec Temp | I2 | 0 | 32767 | 4300 | mV |
| Protections | COV | 0x46C0 | Delay | U1 | 0 | 255 | 2 | s |
| Protections | COV | 0x46C1 | Recovery Low Temp | I2 | 0 | 32767 | 3900 | mV |
| Protections | COV | 0x46C3 | Recovery Standard Temp | I2 | 0 | 32767 | 3900 | mV |
| Protections | COV | 0x46C5 | Recovery High Temp | I2 | 0 | 32767 | 3900 | mV |
| Protections | COV | 0x46C7 | Recovery Rec Temp | I2 | 0 | 32767 | 3900 | mV |
| Protections | OCC | 0x46C9 | Threshold | I2 | –32768 | 32767 | 6000 | mA |
| Protections | OCC | 0x46CB | Delay | U1 | 0 | 255 | 6 | s |
| Protections | OCC | 0x46CC | Recovery Threshold | I2 | –32768 | 32767 | –200 | mA |
| Protections | OCC | 0x46CE | Recovery Delay | U1 | 0 | 255 | 5 | s |
| Protections | OCD | 0x46CF | Threshold | I2 | –32768 | 32767 | –6000 | mA |
| Protections | OCD | 0x46D1 | Delay | U1 | 0 | 255 | 6 | s |
| Protections | OCD | 0x46D2 | Recovery Threshold | I2 | –32768 | 32767 | 200 | mA |
| Protections | OCD | 0x46D4 | Recovery Delay | U1 | 0 | 255 | 5 | s |
| Protections | AOLD | 0x469E | Threshold | H1 | 0x0 | 0xFF | 0xF4 | Hex |
| Protections | AOLD | 0x46D5 | Recovery | U1 | 0 | 255 | 5 | s |
| Protections | ASCC | 0x469F | Threshold | H1 | 0x0 | 0xFF | 0x77 | Hex |
| Protections | ASCC | 0x46D6 | Recovery | U1 | 0 | 255 | 5 | s |
| Protections | ASCD | 0x46A0 | Threshold 1 | H1 | 0x0 | 0xFF | 0x77 | Hex |
| Protections | ASCD | 0x46A1 | Threshold 2 | H1 | 0x0 | 0xFF | 0xE7 | Hex |
| Protections | ASCD | 0x46D7 | Recovery | U1 | 0 | 255 | 5 | s |
| Protections | OTC | 0x46D8 | Threshold | I2 | –400 | 1500 | 550 | 0.1°C |
| Protections | OTC | 0x46DA | Delay | U1 | 0 | 255 | 2 | s |
| Protections | OTC | 0x46DB | Recovery | I2 | –400 | 1500 | 500 | 0.1°C |
| Protections | OTD | 0x46DD | Threshold | I2 | –400 | 1500 | 600 | 0.1°C |
| Protections | OTD | 0x46DF | Delay | U1 | 0 | 255 | 2 | s |
| Protections | OTD | 0x46E0 | Recovery | I2 | –400 | 1500 | 550 | 0.1°C |
| Protections | UTC | 0x46E2 | Threshold | I2 | –400 | 1500 | 0 | 0.1°C |
| Protections | UTC | 0x46E4 | Delay | U1 | 0 | 255 | 2 | s |
| Protections | UTC | 0x46E5 | Recovery | I2 | –400 | 1500 | 50 | 0.1°C |
| Protections | UTD | 0x46E7 | Threshold | I2 | –400 | 1500 | 0 | 0.1°C |
| Protections | UTD | 0x46E9 | Delay | U1 | 0 | 255 | 2 | s |
| Protections | UTD | 0x46EA | Recovery | I2 | –400 | 1500 | 50 | 0.1°C |
| Protections | PTO | 0x46EC | Charge Threshold | I2 | –32768 | 32767 | 2000 | mA |
| Protections | PTO | 0x46EE | Suspend Threshold | I2 | –32768 | 32767 | 1800 | mA |
| Protections | PTO | 0x46F0 | Delay | U2 | 0 | 65535 | 1800 | s |
| Protections | PTO | 0x46F2 | Reset | I2 | 0 | 32767 | 2 | mAh |
| Protections | CTO | 0x46F4 | Charge Threshold | I2 | –32768 | 32767 | 2500 | mA |
| Protections | CTO | 0x46F6 | Suspend Threshold | I2 | –32768 | 32767 | 2000 | mA |
| Protections | CTO | 0x46F8 | Delay | U2 | 0 | 65535 | 54000 | s |
| Protections | CTO | 0x46FA | Reset | I2 | 0 | 32767 | 2 | mAh |
| Permanent Fail | SOV | 0x4700 | Threshold | I2 | 0 | 32767 | 4500 | mV |
| Permanent Fail | SOV | 0x4702 | Delay | U1 | 0 | 255 | 5 | s |
| Permanent Fail | CFET | 0x4703 | OFF Threshold | I2 | 0 | 500 | 5 | mA |
| Permanent Fail | CFET | 0x4705 | OFF Delay | U1 | 0 | 255 | 5 | s |
| Permanent Fail | DFET | 0x4706 | OFF Threshold | I2 | –500 | 0 | –5 | mA |
| Permanent Fail | DFET | 0x4708 | OFF Delay | U1 | 0 | 255 | 5 | s |
| Permanent Fail | VIMR | 0x4715 | Check Voltage | I2 | 0 | 5000 | 3500 | mV |
| Permanent Fail | VIMR | 0x4717 | Check Current | I2 | 0 | 32767 | 10 | mA |
| Permanent Fail | VIMR | 0x4719 | Delta Threshold | I2 | 0 | 5000 | 500 | mV |
| Permanent Fail | VIMR | 0x471B | Delta Delay | U1 | 0 | 255 | 5 | s |
| Permanent Fail | VIMR | 0x471C | Duration | U2 | 0 | 65535 | 100 | s |
| Permanent Fail | VIMA | 0x471E | Check Voltage | I2 | 0 | 5000 | 3700 | mV |
| Permanent Fail | VIMA | 0x4720 | Check Current | I2 | 0 | 32767 | 50 | mA |
| Permanent Fail | VIMA | 0x4722 | Delta Threshold | I2 | 0 | 5000 | 200 | mV |
| Permanent Fail | VIMA | 0x4724 | Delta Delay | U1 | 0 | 255 | 5 | s |
| Advanced Charge Algorithm | Temperature Ranges | 0x465F | T1 Temp | I1 | –128 | 127 | 0 | °C |
| Advanced Charge Algorithm | Temperature Ranges | 0x4660 | T2 Temp | I1 | –128 | 127 | 12 | °C |
| Advanced Charge Algorithm | Temperature Ranges | 0x4661 | T5 Temp | I1 | –128 | 127 | 20 | °C |
| Advanced Charge Algorithm | Temperature Ranges | 0x4662 | T6 Temp | I1 | –128 | 127 | 25 | °C |
| Advanced Charge Algorithm | Temperature Ranges | 0x4663 | T3 Temp | I1 | –128 | 127 | 30 | °C |
| Advanced Charge Algorithm | Temperature Ranges | 0x4664 | T4 Temp | I1 | –128 | 127 | 55 | °C |
| Advanced Charge Algorithm | Temperature Ranges | 0x4665 | Hysteresis Temp | I1 | 0 | 127 | 1 | °C |
| Advanced Charge Algorithm | Low Temp Charging | 0x4666 | Voltage | I2 | 0 | 32767 | 4000 | mV |
| Advanced Charge Algorithm | Low Temp Charging | 0x4668 | Current Low | I2 | 0 | 32767 | 132 | mA |
| Advanced Charge Algorithm | Low Temp Charging | 0x466A | Current Med | I2 | 0 | 32767 | 352 | mA |
| Advanced Charge Algorithm | Low Temp Charging | 0x466C | Current High | I2 | 0 | 32767 | 264 | mA |
| Advanced Charge Algorithm | Standard Temp Charging | 0x466E | Voltage | I2 | 0 | 32767 | 4200 | mV |
| Advanced Charge Algorithm | Standard Temp Charging | 0x4670 | Current Low | I2 | 0 | 32767 | 1980 | mA |
| Advanced Charge Algorithm | Standard Temp Charging | 0x4672 | Current Med | I2 | 0 | 32767 | 4004 | mA |
| Advanced Charge Algorithm | Standard Temp Charging | 0x4674 | Current High | I2 | 0 | 32767 | 2992 | mA |
| Advanced Charge Algorithm | High Temp Charging | 0x4676 | Voltage | I2 | 0 | 32767 | 4000 | mV |
| Advanced Charge Algorithm | High Temp Charging | 0x4678 | Current Low | I2 | 0 | 32767 | 1012 | mA |
| Advanced Charge Algorithm | High Temp Charging | 0x467A | Current Med | I2 | 0 | 32767 | 1980 | mA |
| Advanced Charge Algorithm | High Temp Charging | 0x467C | Current High | I2 | 0 | 32767 | 1496 | mA |
| Advanced Charge Algorithm | Rec Temp Charging | 0x467E | Voltage | I2 | 0 | 32767 | 4100 | mV |
| Advanced Charge Algorithm | Rec Temp Charging | 0x4680 | Current Low | I2 | 0 | 32767 | 2508 | mA |
| Advanced Charge Algorithm | Rec Temp Charging | 0x4682 | Current Med | I2 | 0 | 32767 | 4488 | mA |
| Advanced Charge Algorithm | Rec Temp Charging | 0x4684 | Current High | I2 | 0 | 32767 | 3520 | mA |
| Advanced Charge Algorithm | Pre-Charging | 0x4686 | Current | I2 | 0 | 32767 | 88 | mA |
| Advanced Charge Algorithm | Maintenance Charging | 0x4688 | Current | I2 | 0 | 32767 | 44 | mA |
| Advanced Charge Algorithm | Voltage Range | 0x468A | Precharge Start Voltage | I2 | 0 | 32767 | 2500 | mV |
| Advanced Charge Algorithm | Voltage Range | 0x468C | Charging Voltage Low | I2 | 0 | 32767 | 2900 | mV |
| Advanced Charge Algorithm | Voltage Range | 0x468E | Charging Voltage Med | I2 | 0 | 32767 | 3600 | mV |
| Advanced Charge Algorithm | Voltage Range | 0x4690 | Charging Voltage High | I2 | 0 | 32767 | 4000 | mV |
| Advanced Charge Algorithm | Voltage Range | 0x4692 | Charging Voltage Hysteresis | U1 | 0 | 255 | 0 | mV |
| Advanced Charge Algorithm | Termination Config | 0x4693 | Charge Term Taper Current | I2 | 0 | 32767 | 250 | mA |
| Advanced Charge Algorithm | Termination Config | 0x4697 | Charge Term Voltage | I2 | 0 | 32767 | 75 | mV |
| Advanced Charge Algorithm | Cell Balancing Config | 0x470B | Bal Time/mAh Cell 1 | U2 | 0 | 65535 | 354 | s/mAh |
| Advanced Charge Algorithm | Cell Balancing Config | 0x470D | Bal Time/mAh Cell 2 | U2 | 0 | 65535 | 361 | s/mAh |
| Advanced Charge Algorithm | Cell Balancing Config | 0x470F | Min Start Balance Delta | U1 | 0 | 255 | 3 | mV |
| Advanced Charge Algorithm | Cell Balancing Config | 0x4710 | Relax Balance Interval | U4 | 0 | 4294967295 | 18000 | s |
| Advanced Charge Algorithm | Cell Balancing Config | 0x4714 | Min Rsoc for Balancing | U1 | 0 | 100 | 80 | % |
| Gas Gauging | Current Thresholds | 0x46A6 | Dsg Current Threshold | I2 | –32768 | 32767 | 100 | mA |
| Gas Gauging | Current Thresholds | 0x46A8 | Chg Current Threshold | I2 | –32768 | 32767 | 50 | mA |
| Gas Gauging | Current Thresholds | 0x46AA | Quit Current | I2 | 0 | 32767 | 10 | mA |
| Gas Gauging | Current Thresholds | 0x46AC | Dsg Relax Time | U1 | 0 | 255 | 1 | s |
| Gas Gauging | Current Thresholds | 0x46AD | Chg Relax Time | U1 | 0 | 255 | 60 | s |
| Gas Gauging | Standby | 0x461D | StandbyCurrent | I2 | –32768 | 0 | –10 | mA |
| Gas Gauging | Max Load | 0x461F | Max Load Current | I2 | –32768 | 0 | –500 | mA |
| Gas Gauging | Max Load | 0x4621 | Max Load Rsoc | U1 | 0 | 100 | 50 | % |
| Gas Gauging | Design | 0x462A | Design Capacity mAh | I2 | 0 | 32767 | 4400 | mAh |
| Gas Gauging | Design | 0x462C | Design Capacity cWh | I2 | 0 | 32767 | 6336 | cWh |
| Gas Gauging | Design | 0x462E | Design Voltage | I2 | 0 | 32767 | 7200 | mV |
| Gas Gauging | Cycle | 0x4630 | Cycle Count Percentage | U1 | 0 | 100 | 90 | % |
| Gas Gauging | FD | 0x4635 | Set Voltage Threshold | I2 | 0 | 5000 | 3000 | mV |
| Gas Gauging | FD | 0x4637 | Clear Voltage Threshold | I2 | 0 | 5000 | 3100 | mV |
| Gas Gauging | FD | 0x4639 | Set % RSOC Threshold | U1 | 0 | 100 | 0 | % |
| Gas Gauging | FD | 0x463A | Clear % RSOC Threshold | U1 | 0 | 100 | 5 | % |
| Gas Gauging | FC | 0x463B | Set Voltage Threshold | I2 | 0 | 5000 | 4200 | mV |
| Gas Gauging | FC | 0x463D | Clear Voltage Threshold | I2 | 0 | 5000 | 4100 | mV |
| Gas Gauging | FC | 0x463F | Set % RSOC Threshold | U1 | 0 | 100 | 100 | % |
| Gas Gauging | FC | 0x4640 | Clear % RSOC Threshold | U1 | 0 | 100 | 95 | % |
| Gas Gauging | TD | 0x4641 | Set Voltage Threshold | I2 | 0 | 5000 | 3200 | mV |
| Gas Gauging | TD | 0x4643 | Clear Voltage Threshold | I2 | 0 | 5000 | 3300 | mV |
| Gas Gauging | TD | 0x4645 | Set % RSOC Threshold | U1 | 0 | 100 | 6 | % |
| Gas Gauging | TD | 0x4646 | Clear % RSOC Threshold | U1 | 0 | 100 | 8 | % |
| Gas Gauging | TC | 0x4647 | Set Voltage Threshold | I2 | 0 | 5000 | 4200 | mV |
| Gas Gauging | TC | 0x4649 | Clear Voltage Threshold | I2 | 0 | 5000 | 4100 | mV |
| Gas Gauging | TC | 0x464B | Set % RSOC Threshold | U1 | 0 | 100 | 100 | % |
| Gas Gauging | TC | 0x464C | Clear % RSOC Threshold | U1 | 0 | 100 | 95 | % |
| Gas Gauging | State | 0x4206 | Qmax Cell 1 | I2 | 0 | 32767 | 4400 | mAh |
| Gas Gauging | State | 0x4208 | Qmax Cell 2 | I2 | 0 | 32767 | 4400 | mAh |
| Gas Gauging | State | 0x420A | Qmax Pack | I2 | 0 | 32767 | 4400 | mAh |
| Gas Gauging | State | 0x420C | Qmax Cycle Count | U2 | 0 | 65535 | 0 | — |
| Gas Gauging | State | 0x420E | Update Status | H1 | 0x0 | 0x0E | 0x0 | — |
| Gas Gauging | State | 0x420F | Cell 1 Chg Voltage at EoC | I2 | 0 | 32767 | 4200 | mV |
| Gas Gauging | State | 0x4211 | Cell 2 Chg Voltage at EoC | I2 | 0 | 32767 | 4200 | mV |
| Gas Gauging | State | 0x4213 | Current at EoC | I2 | 0 | 32767 | 250 | mA |
| Gas Gauging | State | 0x4215 | Avg I Last Run | I2 | –32768 | 32767 | –2000 | mA |
| Gas Gauging | State | 0x4217 | Avg P Last Run | I2 | –32768 | 32767 | –3022 | cW |
| Gas Gauging | State | 0x4219 | Delta Voltage | I2 | –32768 | 32767 | 0 | mV |
| Gas Gauging | State | 0x421B | Temp k | I2 | 0 | 32767 | 100 | 0.1°C/256 cW |
| Gas Gauging | State | 0x421D | Temp a | I2 | 0 | 32767 | 1000 | s |
| Gas Gauging | State | 0x421F | Max Avg I Last Run | I2 | –32768 | 32767 | –2000 | mA |
| Gas Gauging | State | 0x4221 | Max Avg P Last Run | I2 | –32768 | 32767 | –3022 | cW |
| Gas Gauging | State | 0x4725 | SOH Temp k | I2 | 0 | 32767 | 100 | 0.1°C/256 cW |
| Gas Gauging | State | 0x4727 | SOH Temp a | I2 | 0 | 32767 | 1000 | s |
| Gas Gauging | State | 0x4240 | Cycle Count | U2 | 0 | 65535 | 0 | — |
| Gas Gauging | IT Cfg | 0x4200 | Design Resistance | I2 | 1 | 32767 | 96 | mΩ |
| Gas Gauging | IT Cfg | 0x4202 | Pack Resistance | I2 | 0 | 32767 | 30 | mΩ |
| Gas Gauging | IT Cfg | 0x4204 | System Resistance | I2 | 0 | 32767 | 0 | mΩ |
| Gas Gauging | IT Cfg | 0x458E | Ra Filter | U2 | 0 | 999 | 800 | 0.1% |
| Gas Gauging | IT Cfg | 0x4591 | Ra Max Delta | U1 | 0 | 255 | 15 | % |
| Gas Gauging | IT Cfg | 0x4594 | Resistance Parameter Filter | U2 | 1 | 65535 | 65142 | — |
| Gas Gauging | IT Cfg | 0x4596 | Near EDV Ra Param Filter | U2 | 1 | 65535 | 59220 | — |
| Gas Gauging | IT Cfg | 0x45BC | Qmax Delta | U1 | 3 | 100 | 5 | % |
| Gas Gauging | IT Cfg | 0x45BD | Qmax Upper Bound | U1 | 100 | 255 | 130 | % |
| Gas Gauging | IT Cfg | 0x45BE | Term Voltage | I2 | 0 | 32767 | 6000 | mV |
| Gas Gauging | IT Cfg | 0x45C0 | Term V Hold Time | U1 | 0 | 255 | 1 | s |
| Gas Gauging | IT Cfg | 0x45C1 | Term Voltage Delta | I2 | 0 | 32767 | 300 | mV |
| Gas Gauging | IT Cfg | 0x45C3 | Term Min Cell V | I2 | 0 | 32767 | 2800 | mV |
| Gas Gauging | IT Cfg | 0x45CC | Max Simulation Iterations | U1 | 20 | 50 | 30 | — |
| Gas Gauging | IT Cfg | 0x45DD | Fast Scale Start SOC | U1 | 0 | 100 | 10 | % |
| Gas Gauging | IT Cfg | 0x45E6 | Min Delta Voltage | I2 | –32768 | 32767 | 0 | mV |
| Gas Gauging | IT Cfg | 0x4651 | Load Select | U1 | 0 | 7 | 7 | — |
| Gas Gauging | IT Cfg | 0x4652 | Load Mode | U1 | 0 | 1 | 0 | — |
| Gas Gauging | IT Cfg | 0x4653 | User Rate-mA | I2 | –9000 | 0 | 0 | mA |
| Gas Gauging | IT Cfg | 0x4655 | User Rate-cW | I2 | –32768 | 0 | 0 | cW |
| Gas Gauging | IT Cfg | 0x4657 | Reserve Cap-mAh | I2 | 0 | 9000 | 0 | mAh |
| Gas Gauging | IT Cfg | 0x4659 | Reserve Cap-cWh | I2 | 0 | 32000 | 0 | cWh |
| Gas Gauging | Smoothing | 0x465B | Smooth Relax Time | I2 | 1 | 32767 | 1000 | s |
| Gas Gauging | SoH | 0x45E8 | SoH Load Rate | U1 | 0 | 255 | 50 | 0.1 Hr rate |
| Power | Power | 0x460A | Valid Update Voltage | I2 | 0 | 32767 | 2800 | mV |
| Power | Shutdown | 0x460C | Shutdown Voltage | I2 | 0 | 32767 | 2300 | mV |
| Power | Shutdown | 0x460E | Shutdown Time | U1 | 0 | 255 | 10 | s |
| Power | Shutdown | 0x460F | Charger Present Threshold | I2 | 0 | 32767 | 3000 | mV |
| Power | Sleep | 0x4611 | Sleep Current | I2 | 0 | 32767 | 10 | mA |
| Power | Sleep | 0x4613 | Bus Timeout | U1 | 0 | 255 | 5 | s |
| Power | Sleep | 0x4618 | Voltage Time | U1 | 1 | 20 | 5 | s |
| Power | Sleep | 0x4619 | Current Time | U1 | 1 | 60 | 20 | s |
| Power | Sleep | 0x461A | Wake Comparator | H1 | 0x0 | 0xFF | 0x0 | Hex |
| Power | Ship | 0x461B | FET Off Time | U1 | 0 | 127 | 10 | s |
| Power | Ship | 0x461C | Delay | U1 | 0 | 254 | 20 | s |
| Power | Ship | 0x4622 | Auto Ship Time | U2 | 0 | 65535 | 1440 | min |
| PF Status | Device Status Data | 0x42C0 | Safety Alert A | H1 | 0x0 | 0xFF | 0x0 | Hex |
| PF Status | Device Status Data | 0x42C1 | Safety Status A | H1 | 0x0 | 0xFF | 0x0 | Hex |
| PF Status | Device Status Data | 0x42C2 | Safety Alert B | H1 | 0x0 | 0xFF | 0x0 | Hex |
| PF Status | Device Status Data | 0x42C3 | Safety Status B | H1 | 0x0 | 0xFF | 0x0 | Hex |
| PF Status | Device Status Data | 0x42C4 | Safety Alert C | H1 | 0x0 | 0xFF | 0x0 | Hex |
| PF Status | Device Status Data | 0x42C5 | Safety Status C | H1 | 0x0 | 0xFF | 0x0 | Hex |
| PF Status | Device Status Data | 0x42C6 | Safety Alert D | H1 | 0x0 | 0xFF | 0x0 | Hex |
| PF Status | Device Status Data | 0x42C7 | Safety Status D | H1 | 0x0 | 0xFF | 0x0 | Hex |
| PF Status | Device Status Data | 0x42C8 | PF Alert A | H1 | 0x0 | 0xFF | 0x0 | Hex |
| PF Status | Device Status Data | 0x42C9 | PF Status A | H1 | 0x0 | 0xFF | 0x0 | Hex |
| PF Status | Device Status Data | 0x42CA | PF Alert B | H1 | 0x0 | 0xFF | 0x0 | Hex |
| PF Status | Device Status Data | 0x42CB | PF Status B | H1 | 0x0 | 0xFF | 0x0 | Hex |
| PF Status | Device Status Data | 0x42CF | PF Status D | H1 | 0x0 | 0xFF | 0x0 | Hex |
| PF Status | Device Status Data | 0x42D0 | Operation Status A | H2 | 0x0 | 0xFFFF | 0x0 | Hex |
| PF Status | Device Status Data | 0x42D2 | Operation Status B | H2 | 0x0 | 0xFFFF | 0x0 | Hex |
| PF Status | Device Status Data | 0x42D4 | Temp Range | H1 | 0x0 | 0xFF | 0x0 | Hex |
| PF Status | Device Status Data | 0x42D5 | Charging Status A | H1 | 0x0 | 0xFF | 0x0 | Hex |
| PF Status | Device Status Data | 0x42D6 | Charging Status B | H1 | 0x0 | 0xFF | 0x0 | Hex |
| PF Status | Device Status Data | 0x42D7 | Gauging Status | H1 | 0x0 | 0xFF | 0x0 | Hex |
| PF Status | Device Status Data | 0x42D8 | IT Status | H2 | 0x0 | 0xFFFF | 0x0 | Hex |
| PF Status | Device Voltage Data | 0x42DA | Cell 1 Voltage | I2 | –32768 | 32767 | 0 | mV |
| PF Status | Device Voltage Data | 0x42DC | Cell 2 Voltage | I2 | –32768 | 32767 | 0 | mV |
| PF Status | Device Voltage Data | 0x42DE | Battery Direct Voltage | I2 | –32768 | 32767 | 0 | mV |
| PF Status | Device Voltage Data | 0x42E0 | Pack Voltage | I2 | –32768 | 32767 | 0 | mV |
| PF Status | Device Current Data | 0x42E2 | Current | I2 | –32768 | 32767 | 0 | mA |
| PF Status | Device Temperature Data | 0x42E4 | Internal Temperature | I2 | –32768 | 32767 | 0 | 0.1 K |
| PF Status | Device Temperature Data | 0x42E6 | External 1 Temperature | I2 | –32768 | 32767 | 0 | 0.1 K |
| PF Status | Device Temperature Data | 0x42E8 | External 2 Temperature | I2 | –32768 | 32767 | 0 | 0.1 K |
| PF Status | Device Gauging Data | 0x42EA | Cell 1 Dod0 | I2 | –32768 | 32767 | 0 | — |
| PF Status | Device Gauging Data | 0x42EC | Cell 2 Dod0 | I2 | –32768 | 32767 | 0 | — |
| PF Status | Device Gauging Data | 0x42EE | Passed Charge | I2 | –32768 | 32767 | 0 | mAh |
| PF Status | AFE Regs | 0x42F0 | AFE Interrupt Status | H1 | 0x0 | 0xFF | 0x0 | Hex |
| PF Status | AFE Regs | 0x42F1 | AFE FET Status | H1 | 0x0 | 0xFF | 0x0 | Hex |
| PF Status | AFE Regs | 0x42F2 | AFE RXIN | H1 | 0x0 | 0xFF | 0x0 | Hex |
| PF Status | AFE Regs | 0x42F3 | AFE Latch Status | H1 | 0x0 | 0xFF | 0x0 | Hex |
| PF Status | AFE Regs | 0x42F4 | AFE Interrupt Enable | H1 | 0x0 | 0xFF | 0x0 | Hex |
| PF Status | AFE Regs | 0x42F5 | AFE FET Control | H1 | 0x0 | 0xFF | 0x0 | Hex |
| PF Status | AFE Regs | 0x42F6 | AFE RXIEN | H1 | 0x0 | 0xFF | 0x0 | Hex |
| PF Status | AFE Regs | 0x42F7 | AFE RLOUT | H1 | 0x0 | 0xFF | 0x0 | Hex |
| PF Status | AFE Regs | 0x42F8 | AFE RHOUT | H1 | 0x0 | 0xFF | 0x0 | Hex |
| PF Status | AFE Regs | 0x42F9 | AFE RHINT | H1 | 0x0 | 0xFF | 0x0 | Hex |
| PF Status | AFE Regs | 0x42FA | AFE Cell Balance | H1 | 0x0 | 0xFF | 0x0 | Hex |
| PF Status | AFE Regs | 0x42FB | AFE AD/CC Control | H1 | 0x0 | 0xFF | 0x0 | Hex |
| PF Status | AFE Regs | 0x42FC | AFE ADC Mux | H1 | 0x0 | 0xFF | 0x0 | Hex |
| PF Status | AFE Regs | 0x42FD | AFE LED Output | H1 | 0x0 | 0xFF | 0x0 | Hex |
| PF Status | AFE Regs | 0x42FE | AFE State Control | H1 | 0x0 | 0xFF | 0x0 | Hex |
| PF Status | AFE Regs | 0x42FF | AFE LED/Wake Control | H1 | 0x0 | 0xFF | 0x0 | Hex |
| PF Status | AFE Regs | 0x4300 | AFE Protection Control | H1 | 0x0 | 0xFF | 0x0 | Hex |
| PF Status | AFE Regs | 0x4301 | AFE OCD | H1 | 0x0 | 0xFF | 0x0 | Hex |
| PF Status | AFE Regs | 0x4302 | AFE SCC | H1 | 0x0 | 0xFF | 0x0 | Hex |
| PF Status | AFE Regs | 0x4303 | AFE SCD1 | H1 | 0x0 | 0xFF | 0x0 | Hex |
| PF Status | AFE Regs | 0x4304 | AFE SCD2 | H1 | 0x0 | 0xFF | 0x0 | Hex |
| System Data | Manufacturer Data | 0x4041 | Manufacturer Info Block A01 | H1 | 0x0 | 0xFF | 0x61 | Hex |
| System Data | Manufacturer Data | 0x4042 | Manufacturer Info Block A02 | H1 | 0x0 | 0xFF | 0x62 | Hex |
| System Data | Manufacturer Data | 0x4043 | Manufacturer Info Block A03 | H1 | 0x0 | 0xFF | 0x63 | Hex |
| System Data | Manufacturer Data | 0x4044 | Manufacturer Info Block A04 | H1 | 0x0 | 0xFF | 0x64 | Hex |
| System Data | Manufacturer Data | 0x4045 | Manufacturer Info Block A05 | H1 | 0x0 | 0xFF | 0x65 | Hex |
| System Data | Manufacturer Data | 0x4046 | Manufacturer Info Block A06 | H1 | 0x0 | 0xFF | 0x66 | Hex |
| System Data | Manufacturer Data | 0x4047 | Manufacturer Info Block A07 | H1 | 0x0 | 0xFF | 0x67 | Hex |
| System Data | Manufacturer Data | 0x4048 | Manufacturer Info Block A08 | H1 | 0x0 | 0xFF | 0x68 | Hex |
| System Data | Manufacturer Data | 0x4049 | Manufacturer Info Block A09 | H1 | 0x0 | 0xFF | 0x69 | Hex |
| System Data | Manufacturer Data | 0x404A | Manufacturer Info Block A10 | H1 | 0x0 | 0xFF | 0x6A | Hex |
| System Data | Manufacturer Data | 0x404B | Manufacturer Info Block A11 | H1 | 0x0 | 0xFF | 0x6B | Hex |
| System Data | Manufacturer Data | 0x404C | Manufacturer Info Block A12 | H1 | 0x0 | 0xFF | 0x6C | Hex |
| System Data | Manufacturer Data | 0x404D | Manufacturer Info Block A13 | H1 | 0x0 | 0xFF | 0x6D | Hex |
| System Data | Manufacturer Data | 0x404E | Manufacturer Info Block A14 | H1 | 0x0 | 0xFF | 0x6E | Hex |
| System Data | Manufacturer Data | 0x404F | Manufacturer Info Block A15 | H1 | 0x0 | 0xFF | 0x6F | Hex |
| System Data | Manufacturer Data | 0x4050 | Manufacturer Info Block A16 | H1 | 0x0 | 0xFF | 0x70 | Hex |
| System Data | Manufacturer Data | 0x4051 | Manufacturer Info Block A17 | H1 | 0x0 | 0xFF | 0x71 | Hex |
| System Data | Manufacturer Data | 0x4052 | Manufacturer Info Block A18 | H1 | 0x0 | 0xFF | 0x72 | Hex |
| System Data | Manufacturer Data | 0x4053 | Manufacturer Info Block A19 | H1 | 0x0 | 0xFF | 0x73 | Hex |
| System Data | Manufacturer Data | 0x4054 | Manufacturer Info Block A20 | H1 | 0x0 | 0xFF | 0x74 | Hex |
| System Data | Manufacturer Data | 0x4055 | Manufacturer Info Block A21 | H1 | 0x0 | 0xFF | 0x75 | Hex |
| System Data | Manufacturer Data | 0x4056 | Manufacturer Info Block A22 | H1 | 0x0 | 0xFF | 0x76 | Hex |
| System Data | Manufacturer Data | 0x4057 | Manufacturer Info Block A23 | H1 | 0x0 | 0xFF | 0x77 | Hex |
| System Data | Manufacturer Data | 0x4058 | Manufacturer Info Block A24 | H1 | 0x0 | 0xFF | 0x7A | Hex |
| System Data | Manufacturer Data | 0x4059 | Manufacturer Info Block A25 | H1 | 0x0 | 0xFF | 0x78 | Hex |
| System Data | Manufacturer Data | 0x405A | Manufacturer Info Block A26 | H1 | 0x0 | 0xFF | 0x79 | Hex |
| System Data | Manufacturer Data | 0x405B | Manufacturer Info Block A27 | H1 | 0x0 | 0xFF | 0x30 | Hex |
| System Data | Manufacturer Data | 0x405C | Manufacturer Info Block A28 | H1 | 0x0 | 0xFF | 0x31 | Hex |
| System Data | Manufacturer Data | 0x405D | Manufacturer Info Block A29 | H1 | 0x0 | 0xFF | 0x32 | Hex |
| System Data | Manufacturer Data | 0x405E | Manufacturer Info Block A30 | H1 | 0x0 | 0xFF | 0x33 | Hex |
| System Data | Manufacturer Data | 0x405F | Manufacturer Info Block A31 | H1 | 0x0 | 0xFF | 0x34 | Hex |
| System Data | Manufacturer Data | 0x4060 | Manufacturer Info Block A32 | H1 | 0x0 | 0xFF | 0x35 | Hex |
| System Data | Integrity | 0x4061 | Static DF Signature | H2 | 0x0 | 0x7FFF | 0x0 | Hex |
| System Data | Integrity | 0x4063 | Static Chem DF Signature | H2 | 0x0 | 0x7FFF | 0x6C98 | Hex |
| System Data | Integrity | 0x4065 | All DF Signature | H2 | 0x0 | 0x7FFF | 0x0 | Hex |
| I2C Configuration | Data | 0x4067 | Manufacture Date | U2 | 0 | 65535 | 0 | date |
| I2C Configuration | Data | 0x4069 | Serial Number | H2 | 0x0 | 0xFFFF | 0x0001 | Hex |
| I2C Configuration | Data | 0x406B | Manufacturer Name | S21 | x | x | Texas Instruments | — |
| I2C Configuration | Data | 0x4080 | Device Name | S21 | x | x | BQ28Z610 | — |
| I2C Configuration | Data | 0x4095 | Device Chemistry | S5 | x | x | LION | — |
| Lifetimes | Voltage | 0x4280 | Cell 1 Max Voltage | I2 | 0 | 32767 | 0 | mV |
| Lifetimes | Voltage | 0x4282 | Cell 2 Max Voltage | I2 | 0 | 32767 | 0 | mV |
| Lifetimes | Current | 0x4284 | Max Charge Current | I2 | 0 | 32767 | 0 | mA |
| Lifetimes | Current | 0x4286 | Max Discharge Current | I2 | –32768 | 0 | 0 | mA |
| Lifetimes | Temperature | 0x4288 | Max Temp Cell | I1 | –128 | 127 | –128 | °C |
| Lifetimes | Temperature | 0x4289 | Min Temp Cell | I1 | –128 | 127 | 127 | °C |
| Ra Table | R_a0 | 0x4100 | Cell0 R_a flag | H2 | 0x0 | 0xFFFF | 0xFF55 | — |
| Ra Table | R_a0 | 0x4102 | Cell0 R_a 0 | I2 | 0 | 32767 | 67 | 2–10 Ω |
| Ra Table | R_a0 | 0x4104 | Cell0 R_a 1 | I2 | 0 | 32767 | 71 | 2–10 Ω |
| Ra Table | R_a0 | 0x4106 | Cell0 R_a 2 | I2 | 0 | 32767 | 83 | 2–10 Ω |
| Ra Table | R_a0 | 0x4108 | Cell0 R_a 3 | I2 | 0 | 32767 | 110 | 2–10 Ω |
| Ra Table | R_a0 | 0x410A | Cell0 R_a 4 | I2 | 0 | 32767 | 96 | 2–10 Ω |
| Ra Table | R_a0 | 0x410C | Cell0 R_a 5 | I2 | 0 | 32767 | 77 | 2–10 Ω |
| Ra Table | R_a0 | 0x410E | Cell0 R_a 6 | I2 | 0 | 32767 | 96 | 2–10 Ω |
| Ra Table | R_a0 | 0x4110 | Cell0 R_a 7 | I2 | 0 | 32767 | 86 | 2–10 Ω |
| Ra Table | R_a0 | 0x4112 | Cell0 R_a 8 | I2 | 0 | 32767 | 84 | 2–10 Ω |
| Ra Table | R_a0 | 0x4114 | Cell0 R_a 9 | I2 | 0 | 32767 | 82 | 2–10 Ω |
| Ra Table | R_a0 | 0x4116 | Cell0 R_a 10 | I2 | 0 | 32767 | 81 | 2–10 Ω |
| Ra Table | R_a0 | 0x4118 | Cell0 R_a 11 | I2 | 0 | 32767 | 92 | 2–10 Ω |
| Ra Table | R_a0 | 0x411A | Cell0 R_a 12 | I2 | 0 | 32767 | 103 | 2–10 Ω |
| Ra Table | R_a0 | 0x411C | Cell0 R_a 13 | I2 | 0 | 32767 | 123 | 2–10 Ω |
| Ra Table | R_a0 | 0x411E | Cell0 R_a 14 | I2 | 0 | 32767 | 658 | 2–10 Ω |
| Ra Table | R_a1 | 0x4140 | Cell1 R_a flag | H2 | 0x0 | 0xFFFF | 0xFF55 | — |
| Ra Table | R_a1 | 0x4142 | Cell1 R_a 0 | I2 | 0 | 32767 | 67 | 2–10 Ω |
| Ra Table | R_a1 | 0x4144 | Cell1 R_a 1 | I2 | 0 | 32767 | 71 | 2–10 Ω |
| Ra Table | R_a1 | 0x4146 | Cell1 R_a 2 | I2 | 0 | 32767 | 83 | 2–10 Ω |
| Ra Table | R_a1 | 0x4148 | Cell1 R_a 3 | I2 | 0 | 32767 | 110 | 2–10 Ω |
| Ra Table | R_a1 | 0x414A | Cell1 R_a 4 | I2 | 0 | 32767 | 96 | 2–10 Ω |
| Ra Table | R_a1 | 0x414C | Cell1 R_a 5 | I2 | 0 | 32767 | 77 | 2–10 Ω |
| Ra Table | R_a1 | 0x414E | Cell1 R_a 6 | I2 | 0 | 32767 | 96 | 2–10 Ω |
| Ra Table | R_a1 | 0x4150 | Cell1 R_a 7 | I2 | 0 | 32767 | 86 | 2–10 Ω |
| Ra Table | R_a1 | 0x4152 | Cell1 R_a 8 | I2 | 0 | 32767 | 84 | 2–10 Ω |
| Ra Table | R_a1 | 0x4154 | Cell1 R_a 9 | I2 | 0 | 32767 | 82 | 2–10 Ω |
| Ra Table | R_a1 | 0x4156 | Cell1 R_a 10 | I2 | 0 | 32767 | 81 | 2–10 Ω |
| Ra Table | R_a1 | 0x4158 | Cell1 R_a 11 | I2 | 0 | 32767 | 92 | 2–10 Ω |
| Ra Table | R_a1 | 0x415A | Cell1 R_a 12 | I2 | 0 | 32767 | 103 | 2–10 Ω |
| Ra Table | R_a1 | 0x415C | Cell1 R_a 13 | I2 | 0 | 32767 | 123 | 2–10 Ω |
| Ra Table | R_a1 | 0x415E | Cell1 R_a 14 | I2 | 0 | 32767 | 658 | 2–10 Ω |
| Ra Table | R_a0x | 0x4180 | xCell0 R_a flag | H2 | 0x0 | 0xFFFF | 0xFFFF | — |
| Ra Table | R_a0x | 0x4182 | xCell0 R_a 0 | I2 | 0 | 32767 | 67 | 2–10 Ω |
| Ra Table | R_a0x | 0x4184 | xCell0 R_a 1 | I2 | 0 | 32767 | 71 | 2–10 Ω |
| Ra Table | R_a0x | 0x4186 | xCell0 R_a 2 | I2 | 0 | 32767 | 83 | 2–10 Ω |
| Ra Table | R_a0x | 0x4188 | xCell0 R_a 3 | I2 | 0 | 32767 | 110 | 2–10 Ω |
| Ra Table | R_a0x | 0x418A | xCell0 R_a 4 | I2 | 0 | 32767 | 96 | 2–10 Ω |
| Ra Table | R_a0x | 0x418C | xCell0 R_a 5 | I2 | 0 | 32767 | 77 | 2–10 Ω |
| Ra Table | R_a0x | 0x418E | xCell0 R_a 6 | I2 | 0 | 32767 | 96 | 2–10 Ω |
| Ra Table | R_a0x | 0x4190 | xCell0 R_a 7 | I2 | 0 | 32767 | 86 | 2–10 Ω |
| Ra Table | R_a0x | 0x4192 | xCell0 R_a 8 | I2 | 0 | 32767 | 84 | 2–10 Ω |
| Ra Table | R_a0x | 0x4194 | xCell0 R_a 9 | I2 | 0 | 32767 | 82 | 2–10 Ω |
| Ra Table | R_a0x | 0x4196 | xCell0 R_a 10 | I2 | 0 | 32767 | 81 | 2–10 Ω |
| Ra Table | R_a0x | 0x4198 | xCell0 R_a 11 | I2 | 0 | 32767 | 92 | 2–10 Ω |
| Ra Table | R_a0x | 0x419A | xCell0 R_a 12 | I2 | 0 | 32767 | 103 | 2–10 Ω |
| Ra Table | R_a0x | 0x419C | xCell0 R_a 13 | I2 | 0 | 32767 | 123 | 2–10 Ω |
| Ra Table | R_a0x | 0x419E | xCell0 R_a 14 | I2 | 0 | 32767 | 658 | 2–10 Ω |
| Ra Table | R_a1x | 0x41C0 | xCell1 R_a flag | H2 | 0x0 | 0xFFFF | 0xFFFF | — |
| Ra Table | R_a1x | 0x41C2 | xCell1 R_a 0 | I2 | 0 | 32767 | 67 | 2–10 Ω |
| Ra Table | R_a1x | 0x41C4 | xCell1 R_a 1 | I2 | 0 | 32767 | 71 | 2–10 Ω |
| Ra Table | R_a1x | 0x41C6 | xCell1 R_a 2 | I2 | 0 | 32767 | 83 | 2–10 Ω |
| Ra Table | R_a1x | 0x41C8 | xCell1 R_a 3 | I2 | 0 | 32767 | 110 | 2–10 Ω |
| Ra Table | R_a1x | 0x41CA | xCell1 R_a 4 | I2 | 0 | 32767 | 96 | 2–10 Ω |
| Ra Table | R_a1x | 0x41CC | xCell1 R_a 5 | I2 | 0 | 32767 | 77 | 2–10 Ω |
| Ra Table | R_a1x | 0x41CE | xCell1 R_a 6 | I2 | 0 | 32767 | 96 | 2–10 Ω |
| Ra Table | R_a1x | 0x41D0 | xCell1 R_a 7 | I2 | 0 | 32767 | 86 | 2–10 Ω |
| Ra Table | R_a1x | 0x41D2 | xCell1 R_a 8 | I2 | 0 | 32767 | 84 | 2–10 Ω |
| Ra Table | R_a1x | 0x41D4 | xCell1 R_a 9 | I2 | 0 | 32767 | 82 | 2–10 Ω |
| Ra Table | R_a1x | 0x41D6 | xCell1 R_a 10 | I2 | 0 | 32767 | 81 | 2–10 Ω |
| Ra Table | R_a1x | 0x41D8 | xCell1 R_a 11 | I2 | 0 | 32767 | 92 | 2–10 Ω |
| Ra Table | R_a1x | 0x41DA | xCell1 R_a 12 | I2 | 0 | 32767 | 103 | 2–10 Ω |
| Ra Table | R_a1x | 0x41DC | xCell1 R_a 13 | I2 | 0 | 32767 | 123 | 2–10 Ω |
| Ra Table | R_a1x | 0x41DE | xCell1 R_a 14 | I2 | 0 | 32767 | 658 | 2–10 Ω |