SLUUA65E april 2014 – june 2023 BQ28Z610
When the sleep conditions are met, the device goes into SLEEP mode with periodic wake-ups to reduce power consumption. The device returns to NORMAL mode if any exit sleep condition is met.
| Status | Condition | Action |
|---|---|---|
| Activate | SMBus low for Bus Timeout if
[IN_SYSTEM_SLEEP] = 0 OR No communication for Bus Timeout if [IN_SYSTEM_SLEEP] = 1 AND DA Config[SLEEP] = 1(1) AND |Current()| ≤ Sleep Current AND Voltage Time > 0 AND OperationStatus()[SDM] = 0 AND No SafetyAlert() bits set AND(4) No [AOLD], [ASCC], [ASCD], set in SafetyStatus() | Turn off CHG FET if DA Configuration[SLEEPCHG] = 0. The device goes to sleep. The device wakes up every Sleep:Voltage Time period to measure voltage and temperature. Device wakes up every Sleep:Current Time period to measure current. |
| Exit | I2C connected(1) OR I2C bus activity(2) OR DA Config[SLEEP] = 0(1) OR |Current()| > Sleep Current OR Wake comparator activates(3) OR Voltage Time = 0 OR OperationStatus()[SDM] = 1 OR SafetyAlert() bits set OR [AOLD], [ASCC], [ASCD], set in SafetyStatus() | Return to NORMAL mode |