Table 15-4 Short Circuit in Charge Threshold
(Settings:AFE:AFE Protection Control [RSNS] = 0)(1)| Setting | Threshold | Setting | Threshold |
|---|
| 0x00 | 22.2 mV | 0x04 | 66.65 mV |
| 0x01 | 33.3 mV | 0x05 | 77.75 mV |
| 0x02 | 44.4 mV | 0x06 | 88.85 mV |
| 0x03 | 55.5 mV | 0x07 | 100 mV |
(1) The data flash setting Protection:AFE Thresholds:SCC Threshold[2:0] sets the voltage threshold.
Table 15-5 Short Circuit in Charge Threshold
(Settings:AFE:AFE Protection Control [RSNS] = 1)(1)| Setting | Threshold | Setting | Threshold |
|---|
| 0x00 | 44.4 mV | 0x04 | 133.3 mV |
| 0x01 | 66.6 mV | 0x05 | 155.5 mV |
| 0x02 | 88.8 mV | 0x06 | 177.7 mV |
| 0x03 | 111.1 mV | 0x07 | 200 mV |
(1) The data flash setting Protection:AFE Thresholds:SCC Threshold[2:0] sets the voltage threshold.
Table 15-6 Short Circuit in Charge Delay(1)| Setting | Time | Setting | Time | Setting | Time | Setting | Time |
|---|
| 0x00 | 0 µs | 0x04 | 244 µs | 0x08 | 488 µs | 0x0C | 732 µs |
| 0x01 | 61 µs | 0x05 | 305 µs | 0x09 | 549 µs | 0x0D | 793 µs |
| 0x02 | 122 µs | 0x06 | 366 µs | 0x0A | 610 µs | 0x0E | 854 µs |
| 0x03 | 183 µs | 0x07 | 427 µs | 0x0B | 671 µs | 0x0F | 915 µs |
(1) The data flash setting Protection:AFE Thresholds:SCC Threshold[7:4] sets the delay time.