SLUUA65E april 2014 – june 2023 BQ28Z610
| Class | Subclass | Name | Type | Min | Max | Default | Unit | Description |
|---|---|---|---|---|---|---|---|---|
| Gas Gauging | State | QMax Cell 0 | I2 | 0 | 32767 | 4400 | mAh | QMax Cell 0 |
| Gas Gauging | State | QMax Cell 1 | I2 | 0 | 32767 | 4400 | mAh | QMax Cell 1 |
| Gas Gauging | State | QMax Pack | I2 | 0 | 32767 | 4400 | mAh | QMax of the whole stack |
| Gas Gauging | State | QMax Cycle count | U2 | 0 | 65535 | 0 | The CycleCount()when QMax updated | |
| Gas Gauging | State | Update Status | H1 | 0x00 | 0xFF | 0 | Bit 1:0: Update1, Update0 Update Status 0,0 = Impedance Track gauging and lifetime updating is disabled. 0,1 = QMax updated 1,0 = QMax and Ra table have been updated Bit 2: Enable—Impedance Track gauging and lifetime updating is enabled. 0 = Disabled 1 = Enabled Bit 3: QMax update in the field 0 = Not updated 1 = Updated Bit 7:4: Reserved | |
| Gas Gauging | State | Cell 0 Chg Voltage at EoC | I2 | 0 | 32767 | 4200 | mV | Cell 0 voltage value at end of charge |
| Gas Gauging | State | Cell 1 Chg Voltage at EoC | I2 | 0 | 32767 | 4200 | mV | Cell 1 voltage value at end of charge |
| Gas Gauging | State | Current at EoC | I2 | –32768 | 32767 | 250 | mA | Current at end of charge |
| Gas Gauging | State | Avg I Last Run | I2 | –32768 | 32767 | –2000 | mA | Average current last discharge cycle |
| Gas Gauging | State | Avg P Last Run | I2 | –32768 | 32767 | –3022 | 10 mW | Average power last discharge cycle |
| Gas Gauging | State | Delta Voltage | I2 | –32768 | 32767 | 0 | mV | Voltage() delta between normal and short load spikes to optimize run time calculation |
| Gas Gauging | State | Temp k | I2 | 0 | 32767 | 100 | 0.1°C/ 256 cW | Initial thermal model temperature factor |
| Gas Gauging | State | Temp a | I2 | 0 | 32767 | 1000 | — | Initial thermal model temperature |
| Gas Gauging | State | Max I Last Run | I2 | –32768 | 32767 | –2000 | mA | Max current last discharge cycle |
| Gas Gauging | State | Max P Last Run | I2 | –32768 | 32767 | –3022 | 10 mW | Max power last discharge cycle |
| Gas Gauging | State | Cycle count | U2 | 0 | 65535 | 0 | Cycle count | Value reported by CycleCount(). Updated by the gauge automatically when accumulated discharge exceeds the threshold set by Cycle Count Percentage |
| Gas Gauging | State | SOH Temp k | I2 | 0 | 32767 | 100 | 0.1°C/ 256 cW | Initial thermal model temperature factor for SOH |
| Gas Gauging | State | SOH Temp a | I2 | 0 | 32767 | 1000 | — | Initial thermal model temperature factor for SOH |