SLUUA65E april 2014 – june 2023 BQ28Z610
This read-word function returns the maximum load conditions based on adaptive measurements, using the values in the initial Max Load Current register and the measured Max Load Current.
| SBS Cmd | Name | Access | Proto- col | Type | Min | Max | Unit | ||
|---|---|---|---|---|---|---|---|---|---|
| SE | US | FA | |||||||
| 0x1E/1F | MaxLoadCurrent() | R | Word | I2 | –32767 | 32768 | mA | ||