SLUUD49 August 2024
C2, and C3 are provided for additional input capacitors if needed. For most applications, a 4.7μF input capacitor is sufficient; a larger value reduces input voltage ripple.
C6, C7, and C8 are provided for additional output capacitors if needed. These capacitors are not required for proper operation but can be used to reduce the output voltage ripple and to improve the load transient response. The output capacitance must remain within the recommended range in the device data sheet for proper operation.