SLUUD49 August 2024
Table 1-2 provides a summary of the TPS62A02N and TPS62A02NA performance specifications.
| Specification | Test Conditions | MIN | TYP | MAX | Unit | |
|---|---|---|---|---|---|---|
| Input voltage | 2.5 | 5.5 | V | |||
| Output voltage setpoint | 1.8 | V | ||||
| Output current | TPS62A02NEVM-084 | 0 |
2 | A | ||
| TPS62A02NAEVM-084 | 0 | 2 | A | |||