SLUUD49
August 2024
1
Description
Get Started
Features
Applications
6
1
Evaluation Module Overview
1.1
Introduction
1.2
Kit Contents
1.3
Specification
1.4
Device Information
2
Hardware
2.1
Setup
2.1.1
Connector Descriptions
2.1.2
Hardware Setup
3
Hardware Design Files
3.1
Schematic
3.2
Board Layout
3.2.1
Modifications
3.2.1.1
Input and Output Capacitors
3.2.1.2
Feedforward Capacitor
3.3
Bill of Materials
4
Additional Information
4.1
Trademarks
5
Related Documentation
Features
2.5V to 5.5V input voltage range
0.6V to VIN adjustable output voltage range
1% feedback accuracy (0°C to 125°C)
100% mode operation
2.4MHz switching frequency
Power save mode or PWM option available
Short-circuit protection (HICCUP)
Internal soft start-up
Active output discharge
Thermal shutdown protection