SLUUD49 August 2024
This user’s guide describes the characteristics, operation, and use of TI's TPS62A02N and TPS62A02NA evaluation modules (EVM). These EVMs are designed to help the user easily evaluate and test the operation and functionality of the TPS62A02N and TPS62A02NA buck converters. The EVMs convert a 2.5V to 5.5V input voltage to a regulated 1.8V output voltage that delivers up to 2A maximum. This user’s guide includes setup instructions for the following: