SLUUD49 August 2024
The TPS62A02NxEVM-084 facilitates the evaluation of the TPS62A02N or TPS62A02NA, a 2A synchronous step-down DC/DC converter in a 1.6mm × 1.6mm SOT563 package. The TPS62A02NxEVM-084 evaluation module (EVM) is simple and easy-to-use. The EVM regulates the output voltage to 1.8V with the input voltage from 2.5V to 5.5V. However, the output voltage on the EVM can be adjusted from 0.6V to Vin.