SLUUD49 August 2024
| J1, Pin 1 and 2 – VIN | Positive input voltage connection from the input supply for the EVM |
| J1, Pin 3 and 4 – S+/S– | Input voltage sense connections, measure the input voltage at this point |
| J1, Pin 5 and 6 – GND | Input return connection from the input supply for the EVM |
| J2, Pin 1 and 2 – VOUT | Positive output voltage connection |
| J2, Pin 3 and 4 – S+/S– | Output voltage sense connections, measure the output voltage at this point |
| J2, Pin 5 and 6 – GND | Output return connection |
| JP1 – EN | EN pin jumper. Place the supplied jumper across ON and EN to turn on the IC. Place the jumper across OFF and EN to turn off the IC. |