SLUUD95 February 2025
The TPS561300EVM response to load transient is shown in Figure 3-1 and Figure 3-2. The current steps slew rate is set as 0.8A/μs. The total peak-to-peak voltage variation is indicated in the figure with 20MHz scope bandwidth.