SLUUD95 February   2025

 

  1.   1
  2.   Description
  3.   Features
  4.   Applications
  5.   5
  6. 1Evaluation Module Overview
    1. 1.1 Introduction
    2. 1.2 Kit Contents
    3. 1.3 Specification
    4. 1.4 Device Information
  7. 2Hardware
    1. 2.1 Input and Output Connections
  8. 3Implementation Results
    1. 3.1 Test Setup and Results
      1. 3.1.1 Start-Up Procedure
      2. 3.1.2 Load Transient Response
      3. 3.1.3 Start-Up
      4. 3.1.4 Shutdown
      5. 3.1.5 Output Voltage Ripple
    2. 3.2 Output Voltage Setpoint
  9. 4Hardware Design Files
    1. 4.1 Schematic
    2. 4.2 Layout
    3. 4.3 Bill of Materials
  10. 5Additional Information
    1. 5.1 Trademarks
  11. 6Reference

Description

The TPS561300 evaluation module (EVM) is a simple, easy-to-use, 1A synchronous step-down converter in an SOT236 package. The TPS561300EVM is a fully assembled and tested circuit for evaluating the TPS561300 step-down converter. The TPS561300EVM operates from 5V to 30V input, 24V nominal, and provides a 5V output at 1A. The EVM also includes Alternating Current (AC) signal injection terminals for feedback loop measurements.