SLUUD95 February 2025
The TPS561300 is a high efficiency, easy-to-use, synchronous buck converter. With the wide input voltage range of 4.5V to 30V, the TPS561300 is an excellent choice for systems powered from 5V, 12V, 19V, 24V power bus rails. The device supports up to 1A continuous output current. The device employs fixed frequency peak current control mode for fast transient response and good line and load regulation. The optimized internal loop compensation eliminates the external compensation components over a wide range of output voltage.
This user's guide contains information for the TPS561300 and support documentation for the TPS561300EVM evaluation module. This user's guide includes the performance specifications, schematic, and the bill of materials of the TPS561300EVM.