SLUUD95
February 2025
1
Description
Features
Applications
5
1
Evaluation Module Overview
1.1
Introduction
1.2
Kit Contents
1.3
Specification
1.4
Device Information
2
Hardware
2.1
Input and Output Connections
3
Implementation Results
3.1
Test Setup and Results
3.1.1
Start-Up Procedure
3.1.2
Load Transient Response
3.1.3
Start-Up
3.1.4
Shutdown
3.1.5
Output Voltage Ripple
3.2
Output Voltage Setpoint
4
Hardware Design Files
4.1
Schematic
4.2
Layout
4.3
Bill of Materials
5
Additional Information
5.1
Trademarks
6
Reference
3.1.1
Start-Up Procedure
Make sure that the jumper at JP2 (enable control) pins 2 and 3 are covered to shunt EN to GND, disabling the output.
Apply appropriate input voltage to VIN (J1-1) and GND (J1-2).
Move the jumper at JP2 (Enable control) pin 2 and 3 (EN and GND) to enable the output.