SLUUD95 February 2025
The following table provides a summary of the TPS561300EVM performance specifications. Specifications are given for an input voltage of VIN = 24V and an output voltage of 5V, unless otherwise noted. The ambient temperature is 25°C for all measurement, unless otherwise noted.
| SPECIFICATIONS | TEST CONDITIONS | MIN | TYP | MAX | UNIT | |
|---|---|---|---|---|---|---|
| Input voltage range | 5 | 24 | 30 | V | ||
| Output voltage set point | 5 | V | ||||
| Operating frequency | VIN = 24V, IO = 1A | 1200 | kHz | |||
| Output current range | 0 | 1 | A | |||
| Output ripple voltage | VIN = 24V, IO = 1A | 5 | mVPP | |||