SLUUD95
February 2025
1
Description
Features
Applications
5
1
Evaluation Module Overview
1.1
Introduction
1.2
Kit Contents
1.3
Specification
1.4
Device Information
2
Hardware
2.1
Input and Output Connections
3
Implementation Results
3.1
Test Setup and Results
3.1.1
Start-Up Procedure
3.1.2
Load Transient Response
3.1.3
Start-Up
3.1.4
Shutdown
3.1.5
Output Voltage Ripple
3.2
Output Voltage Setpoint
4
Hardware Design Files
4.1
Schematic
4.2
Layout
4.3
Bill of Materials
5
Additional Information
5.1
Trademarks
6
Reference
Applications
12V, 24V distributed power-bus supply
Industrial applications
Appliances
Consumer application
Audio
Set-Top Box (STB), Digital Telivision (DTV)
Printer