SLUUDA0 April 2026 BQ27Z855
| Class | Subclass | Name | Type | Min | Max | Default | Unit |
|---|---|---|---|---|---|---|---|
| Settings | AFE | Over Voltage | U1 | 0x0 | 0x7F | 0x64 | Hex |
| 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
| RSVD | SC_BATOV_SEL | ||||||
| RSVD (Bit 7): Reserved. Do not use. | ||
| SC_BATOV_SEL (Bits 6-0): Voltage threshold for hardware over voltage protection. The threshold should be based on VBAT and equal to 50mV * SC_BATOV_SEL. | ||