SLUUDA0 April 2026 BQ27Z855
| Class | Subclass | Name | Type | Min | Max | Default | Unit |
|---|---|---|---|---|---|---|---|
| Power | IATA | IATA MAX Voltage | I2 | 0 | 32767 | 3600 | mV |
Description: IATA MAX Voltage holds the max voltage above which, on wake up from IATA, only the true (present) value of FCC and RM is displayed.