SLUUDA0 April 2026 BQ27Z855
Due to the high energy density, silicon anode battery is being gradually used in more and more battery systems. However, since silicon degrades faster than graphite, silicon anode battery's OCV (open circuit voltage) curve drifts with the aging, especially for the batteries containing small amount of silicon (up to 20%). Thanks to the advanced battery modeling and prediction technology, DZT(Dynamic Z-Track) algorithm is able to track the OCV curve drift and has the capability to gauge silicon anode batteries (including both small and dominant silicon type batteries) accurately.