SLUUDA0 April 2026 BQ27Z855
| Class | Subclass | Name | Type | Min | Max | Default | Unit |
|---|---|---|---|---|---|---|---|
| Settings | AFE | OCD Delay | U1 | 0x0 | 0x7F | 0x07 | Hex |
| 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
| RSVD (Bit 7) | SC_OCD_FAULT_DLY (Bits 6-0) |
| RSVD (Bit 7): Reserved. Do Not Use. |
| SC_OCD_FAULT_DLY (Bits 6-0): SC_OCD_FAULT_DLY * 0.854ms. Note a value of 0 disables the OCD hardware protection. |