SLUUDA0 April 2026 BQ27Z855
| Class | Subclass | Name | Type | Min | Max | Default | Unit |
|---|---|---|---|---|---|---|---|
| Advanced Charge Algorithm | CS Degrade | Temperature Threshold | I2 | 0 | 32767 | 3232 | 0.1 K |
Description: This sets the temperature threshold that the cell temperature is compared to in the cell swelling control feature.