SLUUDA0 April 2026 BQ27Z855
| Class | Subclass | Name | Type | Min | Max | Default | Unit |
|---|---|---|---|---|---|---|---|
| Advanced Charge Algorithm | Elevated Degrade | EVTM Voltage Low Threshold | I2 | 0 | 32767 | 4300 | mV |
| Advanced Charge Algorithm | Elevated Degrade | EVTM Voltage Mid Threshold | I2 | 0 | 32767 | 4200 | mV |
| Advanced Charge Algorithm | Elevated Degrade | EVTM Voltage High Threshold | I2 | 0 | 32767 | 4100 | mV |
Description: These parameters set the 3 levels of voltage thresholds which Accumulated EVLTM/EVMTM/EVHTM Time will count, when the temperature condition is met.