SLUUDA0A April 2026 – July 2026
This command instructs the device to return cell balance time information on ManufacturerBlockAccess() or ManufacturerData().
| Status | Condition |
|---|---|
| Activate | 0x0076 to ManufacturerBlockAccess() or ManufacturerAccess() |
Action: Output 19 bytes of IT data values on ManufacturerBlockAccess() or ManufacturerData() in the following format: aaAAbbBBccCCddDDeeEEffFFggGGhhHHiiIIjj where:
| Value | Description | Unit |
|---|---|---|
| AAaa | Cell balance time 0. Calculated cell balancing time of Cell 1 | s |
| BBbb | RSVD - Do not use | s |
| CCcc | RSVD - Do not use | s |
| DDdd | RSVD - Do not use | s |
| EEee | Cell 1 balance DOD | — |
| FFff | RSVD - Do not use | — |
| GGgg | RSVD - Do not use | — |
| HHhh | RSVD - Do not use | — |
| IIii | Total DOD Charge | — |
| jj | Cell Balance Status Bit 3 | Bit 2 | Bit 1 | Bit 0 CELL4 | CELL3 | CELL2 | CELL1 CELL1: Cell 1 balance circuit 0 = Inactive 1 = Active CELL2: Cell 2 balance circuit 0 = Inactive 1 = Active CELL3: Cell 3 balance circuit 0 = Inactive 1 = Active CELL4: Cell 4 balance circuit 0 = Inactive 1 = Active | — |