SLUUDA0A April 2026 – July 2026
| Class | Subclass | Name | Type | Min | Max | Default | Unit |
|---|---|---|---|---|---|---|---|
| Settings | Flag Map | Set Up 1 Pin Number | U1 | 0x00 | 0xFF | 0x00 | — |
| Value | Pin Assignment | |
|---|---|---|
| 0x00 = | Disabled (No pin assigned) | |
| 0xC2 = | Pad C2 (INT pin) | |
Description: Package pin assigned as the GPIO output for this flag map entry. Pad C2 (INT pin) is the only pin available for flag map output assignment. The remaining GPIO-capable pads are reserved for dedicated battery and communication functions: pad C1 (TS/thermistor), pad C3 (CP_BOOT), pad D3 (SDA), and pad E3 (SCL).