SLUUDA0A April 2026 – July 2026
| Class | Subclass | Name | Type | Min | Max | Default | Unit |
|---|---|---|---|---|---|---|---|
| Lifetimes | Time | Time Spent in LFT_UUT RSOC A | U4 | 0 | 4294967295 | 0 | s |
| Lifetimes | Time | Time Spent in LFT_UUT RSOC B | U4 | 0 | 4294967295 | 0 | s |
| Lifetimes | Time | Time Spent in LFT_UUT RSOC C | U4 | 0 | 4294967295 | 0 | s |
| Lifetimes | Time | Time Spent in LFT_UUT RSOC D | U4 | 0 | 4294967295 | 0 | s |
| Lifetimes | Time | Time Spent in LFT_UUT RSOC E | U4 | 0 | 4294967295 | 0 | s |
| Lifetimes | Time | Time Spent in LFT_UUT RSOC F | U4 | 0 | 4294967295 | 0 | s |
| Lifetimes | Time | Time Spent in LFT_UUT RSOC G | U4 | 0 | 4294967295 | 0 | s |
| Lifetimes | Time | Time Spent in LFT_UUT RSOC H | U4 | 0 | 4294967295 | 0 | s |
Description: Firmware runtime spent below LFT_T0 broken up according to running RSOC:
The RSOC A slot defines the range greater than or equal to Time RSOC Threshold A.
RSOC B is the range greater than or equal to Time RSOC Threshold B and less than Time RSOC Threshold A.
RSOC C is the range greater than or equal to Time RSOC Threshold C and less than Time RSOC Threshold B.
RSOC D is the range greater than or equal to Time RSOC Threshold D and less than Time RSOC Threshold C.
RSOC E is the range greater than or equal to Time RSOC Threshold E and less than Time RSOC Threshold D.
RSOC F is the range greater than or equal to Time RSOC Threshold F and less than Time RSOC Threshold E.
RSOC G is the range greater than or equal to Time RSOC Threshold G and less than Time RSOC Threshold F.
RSOC H is the range less than Time RSOC Threshold G.