SLUUDA0A April 2026 – July 2026
| Class | Subclass | Name | Type | Min | Max | Default | Unit |
|---|---|---|---|---|---|---|---|
| Power | Unintended Wakeup | Delay | U1 | 0 | 240 | 2 | s |
Description: This sets the time in which communication is checked. If during this Delay timer period there is no valid communication with the device, then the device goes back into shutdown (with FETs turned off). If there is valid communication within the Delay timer period, then the device stays in wake and continues like a normal wakeup.