SLUUDA0A April 2026 – July 2026
| Class | Subclass | Name | Type | Min | Max | Default | Unit |
|---|---|---|---|---|---|---|---|
| Advanced Charge Algorithm | Elevated Degrade | ERETM Voltage Threshold | I2 | 0 | 32767 | 4200 | mV |
Description: This sets the voltage threshold above which Accumulated ERETM Time will count when the temperature condition is met and [ERETM_MODE] is set.