SLUUDA0A April 2026 – July 2026
| Class | Subclass | Name | Type | Min | Max | Default | Unit | Description |
|---|---|---|---|---|---|---|---|---|
| ISI | Configuration | Self-Discharge Current | I2 | –32768 | 0 | –6 | 0.1 mA | Calculated system self-discharge |
| ISI | Configuration | Low Internal Short Threshold | I2 | –32768 | –40 | –40 | 0.1 mA | Threshold setting for lower Internal Short |
| ISI | Configuration | High Internal Short Threshold | I2 | –32768 | –300 | –300 | 0.1 mA | |
| ISI | Configuration | Threshold Passes to Completion | U2 | 3 | 65535 | 3 | – | |
| ISI | Configuration | Manufacturing Completion Timeout | U1 | 0 | 255 | 1 | hours |