When the Monitor screen (Figure 3-6) is selected, the screen changes to display real-time data of the parameters that are measured by the device. This screen provides access to:
- Graphs of VOUT, IOUT, VIN, POUT, and Temperature
- Start and Stop Polling which turns ON or OFF the real-time display of data
- Quick access to On and Off Config
- Control pin activation and OPERATION command
- Margin control
- Clear Fault: Selecting Clear Faults clears any prior fault flags