SLUUDB1 June 2026
For the TPSM846C26 module, TI recommends configuring the OCL to 80% or less. Configuring OCL to 100% equates to 50A, which is not recommended for this device. 80% current limit setting is programmed by MSEL1 J8 pins 5 – 6 shorted.