SLUUDB1 June 2026 TPSM846C26
The TPSM846C26EVM-2PH evaluation module (EVM) is a single-phase buck power module with the TPSM846C26 device. The TPSM846C26 device is a stackable synchronous buck with a PMBus interface that operates from a nominal 2.7V to 18V supply with external bias. The device allows for programming and monitoring through the PMBus interface.
The TPSM846C26 device is configured as a single-phase buck module in factory default.