SLUUDB1 June 2026 TPSM846C26
The EVM has a terminal connection T1 that is used to overdrive the VDRV. The output of the internal regulator is set to 4.5V by default. Using the external supply is useful to minimize the power dissipation in the TPSM846C26 module when operating at high switching frequency. Overdriving the VDRV moves the loss from the internal regulator of the TPSM846C26 to the external supply. To use the external supply, follow the steps on the EVM as follows: