SLUUDB1 June 2026 TPSM846C26
Table 1-1 lists the electrical performance specifications in room temperature (20 to 25°C). Characteristics are for an input voltage of VIN = 12V, unless otherwise specified.
| Parameter | Test Conditions | MIN | TYP | MAX | Unit |
|---|---|---|---|---|---|
| Input Characteristics | |||||
| Input voltage range, VIN | 10.8 | 12 | 13.2 | V | |
| Full load input current | IOUT = 35A | 2.91 | A | ||
| No load input current | IOUT = 0A, switching enabled | 62.3 | mA | ||
| Enable switching threshold | Set by default resistor divider, JP1 pins 3 and 4 shorted | 1.2 | V | ||
| Disable switching threshold | Set by default resistor divider, JP1 pins 3 and 4 shorted | 1 | V | ||
| Output Characteristics | |||||
| Output voltage, VOUT | 0.8 | V | |||
| Output load current, IOUT | 0 | 35 | A | ||
| Output voltage ripple | IOUT = 17.5A | 3.36 | mVpp | ||
| Output overcurrent fault threshold | Current limit setting programmed by MSEL1 J8 pins 5 – 6 shorted | 80% | |||
| Systems Characteristics | |||||
| Switching frequency | Programmed by MSEL2 J9 pins 11 – 12 | 800 | kHz | ||
| Full load efficiency, VOUT = 0.8V | IOUT = 35A | 81% | |||
| Operating case temperature | IOUT = 35A, 10 minute soak | 92.5 | °C | ||
| Loop bandwidth | IOUT = 35A | 28.3 | kHz | ||
| Phase margin | 44.8 | ° | |||
| PMBus Interface and Pin-Strapping | |||||
| PMBus address | Programmed by PMB_ADDR J10 pins 1 – 2 shorted | 11 | h | ||
| Voltage reference | Default setting by VSEL J11 pins 3 – 4 shorted | 0.8 | V | ||
| Soft-start time (TON_RISE) | Default setting of TON_RISE programmed by MSEL1 J8 pins 5 – 6 shorted | 0 | ms | ||