SLUUDG7A December   2025  – November 2026 MSPM33C321A , MSPM33C321A-Q1

 

  1.   1
  2.   Abstract
  3.   Trademarks
  4. 1Overview of Security Functionality
    1. 1.1 Terminology
    2. 1.2 Platform Security Enablers
  5. 2Device Security Model
    1. 2.1 Device Identity
    2. 2.2 Initial Conditions at Boot
    3. 2.3 Boot Configuration Routine (BCR)
    4. 2.4 Bootstrap Loader (BSL)
    5. 2.5 Lifecycle Management
      1. 2.5.1 Lifecycle Transitions
    6. 2.6 Boot Service
    7. 2.7 Boot Flow
    8. 2.8 User-Specified Security Policies
      1. 2.8.1 Boot Configuration Routine (BCR) Policies
        1. 2.8.1.1 Serial Wire Debug Related Policies
          1. 2.8.1.1.1 No Restrictions Scenario
          2. 2.8.1.1.2 Custom Restrictions Scenario
          3. 2.8.1.1.3 Fully Restricted Scenario
        2. 2.8.1.2 Bootstrap Loader (BSL) Enable/Disable Policy
        3. 2.8.1.3 Flash Memory Protection and Integrity Related Policies
          1. 2.8.1.3.1 Locking the Application (MAIN) Flash Memory
          2. 2.8.1.3.2 Locking the Configuration (NONMAIN) Flash Memory
          3. 2.8.1.3.3 Security and Privilege Protection on Application (MAIN, DATA) Flash Memory
          4. 2.8.1.3.4 Verifying Integrity of Application (MAIN) Flash Memory
      2. 2.8.2 Bootstrap Loader (BSL) Security Policies
        1. 2.8.2.1 BSL Access Password
        2. 2.8.2.2 BSL Read-out Policy
        3. 2.8.2.3 BSL Security Alert Policy
      3. 2.8.3 Customer Secure Code (CSC) Security Policies
        1. 2.8.3.1 CSC Enforced Bankswap
        2. 2.8.3.2 CSC Key Write to KEYSTORE
      4. 2.8.4 Configuration Data Error Resistance
        1. 2.8.4.1 CRC-Backed Configuration Data
          1. 2.8.4.1.1 BCR Configuration CRC Fail Handling
          2. 2.8.4.1.2 TI Factory Trim Data CRC Fail Handling
        2. 2.8.4.2 BSL Configuration CRC Fail Handling
        3. 2.8.4.3 16-bit Pattern Match for Critical Fields
  6. 3Secure Boot
    1. 3.1 MCUBoot
    2. 3.2 ROM-based Secure Boot
      1. 3.2.1 ROM-based Secure Boot Flow
      2. 3.2.2 Customer Key Storage
        1. 3.2.2.1 Key Revocation Using the DSSM
        2. 3.2.2.2 Key Revocation Using the Firmware Update
      3. 3.2.3 Anti‑rollback Protection
    3. 3.3 CSC-based Secure Boot
      1. 3.3.1 CSC-based Secure Boot Flow
      2. 3.3.2 FLASH Memory Map
      3. 3.3.3 CSC Key Storage
        1. 3.3.3.1 Key Storage for CSC-based Secure Boot
        2. 3.3.3.2 KEYSTORE for AES
      4. 3.3.4 Bank Swap
      5. 3.3.5 CSC Protection
    4. 3.4 Two Stage Secure Boot
      1. 3.4.1 Two Stage Secure Boot Flow
  7. 4Secure Execution Environment
    1. 4.1 TrustZone
      1. 4.1.1 Implementation Defined Attribution Unit
      2. 4.1.2 Security Attribution Unit
        1. 4.1.2.1 Defining a Region as Secure
      3. 4.1.3 TrustZone Software Development
        1. 4.1.3.1 Defining Functions as Secure and Non-secure
    2. 4.2 Memory Protection Unit
      1. 4.2.1 TrustZone and MPU
    3. 4.3 Global Security Controller
      1. 4.3.1 GSC Memory Configuration
        1. 4.3.1.1 Security Exceptions Through the GSC and SAU
        2. 4.3.1.2 Privilege Exceptions With GSC and MPU
  8. 5Secure Storage
    1. 5.1 Write Erase Protection
      1. 5.1.1 Global Security Controller Configuration on WEP
      2. 5.1.2 NONMAIN FLASH Configuration on WEP
    2. 5.2 FLASH Hide Protection
      1. 5.2.1 Global Security Controller Configuration on HDP
    3. 5.3 Secure Key Storage
    4. 5.4 Data Integrity Verification
    5. 5.5 Secure and Privilege Protection
    6. 5.6 Hardware Monotonic Counter
  9. 6Security Modules
    1. 6.1 AESADV
      1. 6.1.1 AES Overview
      2. 6.1.2 AES Usage
        1. 6.1.2.1 Configuration
        2. 6.1.2.2 Setup
        3. 6.1.2.3 Operation
    2. 6.2 Keystore
      1. 6.2.1 Overview
      2. 6.2.2 Keystore Usage
        1. 6.2.2.1 Configuration
        2. 6.2.2.2 Setup
        3. 6.2.2.3 Operation
    3. 6.3 SHA2
      1. 6.3.1 SHA Introduction
        1. 6.3.1.1 SHA Features
      2. 6.3.2 SHA Performance
      3. 6.3.3 SHA Usage
        1. 6.3.3.1 Configuration
        2. 6.3.3.2 Setup
        3. 6.3.3.3 Operation
    4. 6.4 PKA
      1. 6.4.1 PKA Introduction
        1. 6.4.1.1 PKA features
      2. 6.4.2 PKA Usage
        1. 6.4.2.1 Configuration
        2. 6.4.2.2 Setup
        3. 6.4.2.3 Operation
    5. 6.5 PQC
      1. 6.5.1 ML-DSA
        1. 6.5.1.1 ML-DSA Introduction
        2. 6.5.1.2 ML-DSA Usage
          1. 6.5.1.2.1 Configuration
          2. 6.5.1.2.2 Setup
          3. 6.5.1.2.3 Operation
  10. 7Revision History

Lifecycle Management

MSPM33 C-series devices support lifecycle management to manage the device process from TI factory to development to production to end-of-life. Lifecycle controls which features of the device are enabled during the various stages of its life.

Lifecycle management allows customers to increase the level of security from all open to all closed in a controlled manner, and allows customers to prevent information from getting leaked by converting the device to specific state when device is out of life or in failure analysis.

The bootcode supports SoC lifecycle with two states that represent the operational state of the device.

  • HS (High Security) - operational unit
    • The HS lifecycle state is divided into multiple Device Sub-Type states that represent the specific configuration the device is operational under.
  • DCOM/BAD - decommissioned or broken unit

HS lifecycle state is divided into the following Device Sub-Type states. The bootcode will read the corresponding security sector to determine the device sub-types for High Security.

  • HS-FS (Field Securable) - The devices shipped from TI will be in this state. In this state the device can be used with or without security features. If security features are not required, then the device will be in this state for the rest of the device's lifecycle (unless the device enters BAD state or a failure analysis is performed). If security features are required then the device is ready for key provisioning in this state.
  • HS-KP (Key Provision) - The device is set to this state after keys (required for Secure-Boot) are provisioned. In this state the device is ready for programming either the signed Customer Secure Code (CSC) or signed application.
  • HS-SE (Security Enforced) - This is the state a device moves to once the signed CSC or application has been programmed and verified by Secure Boot.

In addition to the above mentioned states, the device enters HS-FA (Failure Analysis) state when failure analysis is enabled on the device.

MSPM33C MSPM33C321A Lifecycle Transitions Figure 2-1 Lifecycle Transitions