SLUUDG7A December 2025 – November 2026 MSPM33C321A , MSPM33C321A-Q1
After configuration and setup are complete, the PKA module can now be used to perform the cryptographic operations. It is good practice to start a PKA operation and then wait for the operation to finish by polling the PKA status. After the PKA status clears, the result of the PKA operation can then be collected.