SLUUDG7A December 2025 – November 2026 MSPM33C321A , MSPM33C321A-Q1
All MSPM33 devices include a 96-bit unit-specific device ID, which can be read by application software. See the technical reference manual and device datasheet for more information on the device ID.
MSPM33 devices also provide a 128-bit SOC ID, which is calculated on chip from wafer number, lot number, and device X and Y coordinates on wafer, unique per device. Only ROM code can access the SOC ID. User can read SOC ID by DSSM command(DSSM_COMMAND_GET_SOC_ID in Section 2.6) using the SWD port.
Both device ID and SOC ID are designed by TI to be unique for each unit which is shipped, and as such it can be used to identify or distinguish a particular unit from any other unit. While the ID is unique, it is not cryptographically random, as some of the bits correspond to device characteristics such as the part number and product revision.
| Device ID | SOC ID | |
|---|---|---|
| Identity | 96-bit value containing 32-bit Trace ID + 32-bit Device ID + 32-bit User ID | 128-bit value |
| Access | Readable to user application | Only ROM can access SOC ID. User can read SOC ID through DSSM command. |