SLUUDG7A December   2025  – November 2026 MSPM33C321A , MSPM33C321A-Q1

 

  1.   1
  2.   Abstract
  3.   Trademarks
  4. 1Overview of Security Functionality
    1. 1.1 Terminology
    2. 1.2 Platform Security Enablers
  5. 2Device Security Model
    1. 2.1 Device Identity
    2. 2.2 Initial Conditions at Boot
    3. 2.3 Boot Configuration Routine (BCR)
    4. 2.4 Bootstrap Loader (BSL)
    5. 2.5 Lifecycle Management
      1. 2.5.1 Lifecycle Transitions
    6. 2.6 Boot Service
    7. 2.7 Boot Flow
    8. 2.8 User-Specified Security Policies
      1. 2.8.1 Boot Configuration Routine (BCR) Policies
        1. 2.8.1.1 Serial Wire Debug Related Policies
          1. 2.8.1.1.1 No Restrictions Scenario
          2. 2.8.1.1.2 Custom Restrictions Scenario
          3. 2.8.1.1.3 Fully Restricted Scenario
        2. 2.8.1.2 Bootstrap Loader (BSL) Enable/Disable Policy
        3. 2.8.1.3 Flash Memory Protection and Integrity Related Policies
          1. 2.8.1.3.1 Locking the Application (MAIN) Flash Memory
          2. 2.8.1.3.2 Locking the Configuration (NONMAIN) Flash Memory
          3. 2.8.1.3.3 Security and Privilege Protection on Application (MAIN, DATA) Flash Memory
          4. 2.8.1.3.4 Verifying Integrity of Application (MAIN) Flash Memory
      2. 2.8.2 Bootstrap Loader (BSL) Security Policies
        1. 2.8.2.1 BSL Access Password
        2. 2.8.2.2 BSL Read-out Policy
        3. 2.8.2.3 BSL Security Alert Policy
      3. 2.8.3 Customer Secure Code (CSC) Security Policies
        1. 2.8.3.1 CSC Enforced Bankswap
        2. 2.8.3.2 CSC Key Write to KEYSTORE
      4. 2.8.4 Configuration Data Error Resistance
        1. 2.8.4.1 CRC-Backed Configuration Data
          1. 2.8.4.1.1 BCR Configuration CRC Fail Handling
          2. 2.8.4.1.2 TI Factory Trim Data CRC Fail Handling
        2. 2.8.4.2 BSL Configuration CRC Fail Handling
        3. 2.8.4.3 16-bit Pattern Match for Critical Fields
  6. 3Secure Boot
    1. 3.1 MCUBoot
    2. 3.2 ROM-based Secure Boot
      1. 3.2.1 ROM-based Secure Boot Flow
      2. 3.2.2 Customer Key Storage
        1. 3.2.2.1 Key Revocation Using the DSSM
        2. 3.2.2.2 Key Revocation Using the Firmware Update
      3. 3.2.3 Anti‑rollback Protection
    3. 3.3 CSC-based Secure Boot
      1. 3.3.1 CSC-based Secure Boot Flow
      2. 3.3.2 FLASH Memory Map
      3. 3.3.3 CSC Key Storage
        1. 3.3.3.1 Key Storage for CSC-based Secure Boot
        2. 3.3.3.2 KEYSTORE for AES
      4. 3.3.4 Bank Swap
      5. 3.3.5 CSC Protection
    4. 3.4 Two Stage Secure Boot
      1. 3.4.1 Two Stage Secure Boot Flow
  7. 4Secure Execution Environment
    1. 4.1 TrustZone
      1. 4.1.1 Implementation Defined Attribution Unit
      2. 4.1.2 Security Attribution Unit
        1. 4.1.2.1 Defining a Region as Secure
      3. 4.1.3 TrustZone Software Development
        1. 4.1.3.1 Defining Functions as Secure and Non-secure
    2. 4.2 Memory Protection Unit
      1. 4.2.1 TrustZone and MPU
    3. 4.3 Global Security Controller
      1. 4.3.1 GSC Memory Configuration
        1. 4.3.1.1 Security Exceptions Through the GSC and SAU
        2. 4.3.1.2 Privilege Exceptions With GSC and MPU
  8. 5Secure Storage
    1. 5.1 Write Erase Protection
      1. 5.1.1 Global Security Controller Configuration on WEP
      2. 5.1.2 NONMAIN FLASH Configuration on WEP
    2. 5.2 FLASH Hide Protection
      1. 5.2.1 Global Security Controller Configuration on HDP
    3. 5.3 Secure Key Storage
    4. 5.4 Data Integrity Verification
    5. 5.5 Secure and Privilege Protection
    6. 5.6 Hardware Monotonic Counter
  9. 6Security Modules
    1. 6.1 AESADV
      1. 6.1.1 AES Overview
      2. 6.1.2 AES Usage
        1. 6.1.2.1 Configuration
        2. 6.1.2.2 Setup
        3. 6.1.2.3 Operation
    2. 6.2 Keystore
      1. 6.2.1 Overview
      2. 6.2.2 Keystore Usage
        1. 6.2.2.1 Configuration
        2. 6.2.2.2 Setup
        3. 6.2.2.3 Operation
    3. 6.3 SHA2
      1. 6.3.1 SHA Introduction
        1. 6.3.1.1 SHA Features
      2. 6.3.2 SHA Performance
      3. 6.3.3 SHA Usage
        1. 6.3.3.1 Configuration
        2. 6.3.3.2 Setup
        3. 6.3.3.3 Operation
    4. 6.4 PKA
      1. 6.4.1 PKA Introduction
        1. 6.4.1.1 PKA features
      2. 6.4.2 PKA Usage
        1. 6.4.2.1 Configuration
        2. 6.4.2.2 Setup
        3. 6.4.2.3 Operation
    5. 6.5 PQC
      1. 6.5.1 ML-DSA
        1. 6.5.1.1 ML-DSA Introduction
        2. 6.5.1.2 ML-DSA Usage
          1. 6.5.1.2.1 Configuration
          2. 6.5.1.2.2 Setup
          3. 6.5.1.2.3 Operation
  10. 7Revision History

FLASH Hide Protection

MSPM33 supports hide protection (HDP) function, allowing an application to execute a section of code one time, and prevent subsequent read or execute access to the code. As an example, this is useful feature especially when running a second stage authentication code allowing main application to be validated before execution and prevent access to any stored symmetric or private keys. The desired HDP scheme is configured in global security controller(GSC) and user can apply HDP on MAIN flash, DATA flash or NONMAIN flash. Please refer to the GSC chapter of the MSPM33 C3-Series 160MHz Microcontrollers technical reference manual.

After HDP is correctly configured and enabled, when CPU is executing from the configured HDP region, the HDP is armed. Any function call or jump outside of the configured HDP region automatically enables the mechanism, preventing the application code from re-entering the HDP region. An access, execute or read, generates a non-maskable interrupt (NMI).

  • If HDP is enabled on main Flash bank, then read, write, execute and erase operations are blocked.
  • If HDP is enabled on non-main Flash bank, then read and execute operations are blocked. To enable write and erase protection, please refer toSection 5.1 for correct configuration.
Note: Access type of GSC registers for HDP is 'R/W1S' or 'WOnce'. 'W1S' is that register bit can only be set from 0 to 1. 'WOnce' is that register bit can only be set once before reset. These registers can only be reset by BOOTRST or higher reset type, which means the applied HDP cannot be directly removed.
Note: When executing code in HDP region followed by branch to SRAM, the SRAM code can access HDP region. Once all SRAM code execution is completed, the execution must branch back and exit HDP region with continued execution in flash to enable the HDP mechanism. If application does not want SRAM to access HDP region, then the code must implement a trampoline function to enable HDP before branching to SRAM code.