SLUUDG7A December 2025 – November 2026 MSPM33C321A , MSPM33C321A-Q1
The tables below depicts the boot services using the DSSM. BCR will handle and execute these DSSM commands.
There are different kinds of services supported by ROM for DSSM, these can be broadly categorized in to
| Command | Service | Description | HSFS | HSKP | HSSE | HSFA/BAD/ DCOM |
|---|---|---|---|---|---|---|
| 0x03 | DSSM_WAIT_FOR_DEBUG |
L0 - no auth L1, L2 - Password in DEBUG_LOCK(1) |
Not Valid | Not Valid | Not Valid | |
| 0x04 | DSSM_INVOKE_BSL | Invoke BSL | No Auth | Not Valid | Not Valid | Not Valid |
| 0x05 | DSSM_FACTORY_RESET | Erases all user flash content and resets device to factory state | No auth or Password in FACTORY_RESET(1) | Not Valid | Secure Service verified by active DSSM key in Mpuk6 and Mpuk7(2) | Not Valid |
| 0x06 | DSSM_MASS_ERASE | Erases entire flash memory | No auth or Password in MASS_ERASE(1) | Not Valid | Secure Service verified by active DSSM key in Mpuk6 and Mpuk7(2) | Not Valid |
| 0x07 | DSSM_COMMAND_DEBUG | Opens secure debug access on device using the certificate authentication |
L0 - no need L1, L2 - Password in DEBUG_LOCK(1) |
Not Valid |
L0 - no need |
Not Valid |
| 0x0A | DSSM_GET_LIFECYCLE | Reads device lifecycle state | No Auth | No Auth | No Auth | No Auth |
| 0x0B | DSSM_GET_DEVICE_ID | Reads 96-bit device ID |
L0 - no auth L1, L2 - Password in DEBUG_LOCK(1) |
Not Valid |
L0 - no auth L1, L2 - Secure Service verified by active DSSM key in Mpuk6 and Mpuk7(2) |
Not Valid |
| 0x0D | DSSM_COMMAND_RMA (CUSTOMER) | Customer RMA certificate-authenticated request. | Not Valid | Not Valid | Secure Service verified by active DSSM key in Mpuk6 and Mpuk7(2) | Not Valid |
| 0x0E | DSSM_SECURE_KEY_PROVISIONING | Start key provision flow | no Auth | Not Valid | Not Valid | Not Valid |
| 0x0F | DSSM_SECURE_KEY_SERVICES | Revoke cryptographic keys | Not Valid | Not Valid | Secure Service verified by active DSSM key in Mpuk6 and Mpuk7(2) | Not Valid |
| 0x12 | DSSM_COMMAND_DEBUG_NS | Opens non-secure debug access on device using the certificate authentication |
L0, L1 - no need L2 - Password in DEBUG_NS_LOCK(1) |
Not Valid |
L0, L1 - no need |
Not Valid |
| 0x15 | DSSM_CONVERT_BAD_DEVICE | Convert the device state into BAD/DECOM | Password in BAD_CONV(1) | Not Valid | Secure Service verified by active DSSM key in Mpuk6 and Mpuk7(2) | Not Valid |
| 0x16 | DSSM_COMMAND_GET_SOC_ID | Reads 128-bit SOC ID | No Auth | Not Valid | No Auth | Not Valid |