SLUUDH4 June 2026 TPS25751 , TPS25751A , TPS25752A , TPS26750 , TPS26750A
The Sink PDOs added in Section 3.2.3 are configured in register Transmit Sink Capabilities (0x33). In addition to the Sink PDOs, the questionnaire also sets several compliance-related registers to reduce complexity for configuring a compliant-ready configuration.
| Register | Register Field | 15W | 27W | 45W | 60W | 100W | 140W | 180W | 240W |
|---|---|---|---|---|---|---|---|---|---|
| Transmit Sink Capabilities Extended Data Block (0x7E) | Sink Minimum PDP [71:64] | 15W | 27W | 45W | 60W | 100W | 100W | 100W | 100W |
| Sink Operational PDP [79:72] | 15W | 27W | 45W | 60W | 100W | 100W | 100W | 100W | |
| Sink Maximum PDP [87:80] | 15W | 27W | 45W | 60W | 100W | 100W | 100W | 100W | |
| EPR Sink Minimum PDP [95:88] | N/A | N/A | N/A | N/A | N/A | 140W | 180W | 240W | |
| EPR Sink Operational PDP [103:96] | N/A | N/A | N/A | N/A | N/A | 140W | 180W | 240W | |
| EPR Sink Maximum PDP [111:104] | N/A | N/A | N/A | N/A | N/A | 140W | 180W | 240W |