SLUUDH4 June   2026 TPS25751 , TPS25751A , TPS25752A , TPS26750 , TPS26750A

 

  1.   1
  2.   Abstract
  3. 1Getting Started
    1. 1.1 Supported Features
  4. 2Initialization and Launch
    1. 2.1 Web Browser
    2. 2.2 Native Application
  5. 3Creating a New Project
    1. 3.1 Device Selection
    2. 3.2 PD Configuration Walkthrough
      1. 3.2.1  Question 1 - System Configuration
      2. 3.2.2  Question 2 - Maximum Source Power
      3. 3.2.3  Question 3 - Maximum Sink Power
      4. 3.2.4  Question 4 - Preferred Power Role
      5. 3.2.5  Question 5 - Supported USB Speed
      6. 3.2.6  Question 6 - Preferred Data Role
      7. 3.2.7  Question 7 - BC1.2 and Legacy Charging
      8. 3.2.8  Question 8 - Liquid Detection
      9. 3.2.9  Question 9 - Vendor ID
      10. 3.2.10 Question 10 - Product ID
    3. 3.3 Battery Charger and DCDC Configuration
      1. 3.3.1 BQ Configuration Walkthrough
        1. 3.3.1.1 Question 11 - BQ Selection
        2. 3.3.1.2 Question 12 - BQ Input Current Limit
        3. 3.3.1.3 Question 13 - BQ Input Voltage Limit
        4. 3.3.1.4 Question 14 - Battery Charge Voltage
        5. 3.3.1.5 Question 15 - Battery Charge Current
        6. 3.3.1.6 Question 16 - Battery Termination Current
        7. 3.3.1.7 Question 18 - Battery Pre-Charge Current
        8. 3.3.1.8 BQ Register Configuration
      2. 3.3.2 DCDC Configuration
        1. 3.3.2.1 Question 11 - DCDC Selection
        2. 3.3.2.2 Question 12 - DCDC Target Address
  6. 4Advanced Configuration
    1. 4.1 Advanced - System Configuration
    2. 4.2 Advanced - Maximum Source Power
    3. 4.3 Advanced - Maximum Sink Power
    4. 4.4 Advanced - Preferred Power Role
    5. 4.5 Advanced - Preferred Data Role
    6. 4.6 Advanced - BC1.2 Configuration
    7. 4.7 Advanced - Liquid Detection
  7. 5Additional Features
    1. 5.1 Import Settings
    2. 5.2 Export Settings
    3. 5.3 Reset Configuration
  8. 6EVM Features
    1. 6.1 Serial Port Connections
    2. 6.2 Flash to EEPROM
    3. 6.3 Debug Mode
  9. 7GUI Revision History
  10. 8Revision History
  11.   Trademarks

Getting Started

The USBCPD Application Customization Tool supports many capabilties and features to allow the user to easily design and bring-up custom Power Delivery configurations for the TPS257xx/TPS267xx family of USB Type-C/PD Controllers. This user guide describes the installation process, using the tool to create a configuration, importing/exporting projects, and using Debug Mode with TPS257xx/TPS267xx EVMs.

Details regarding each configuration and register settings are not within the scope of this user's guide. For more information on register field details, refer to the corresponding TPS257xx/TPS267xx Host Interface Technical Reference Manual (TRM).