SLUUDH4 June 2026 TPS25751 , TPS25751A , TPS25752A , TPS26750 , TPS26750A
For TPS25752A , user has the option to select a DCDC device to pair with the PD controller based on the selection made in Table 3-2. The following questions (Q11-Q12) sets the DCDC configuration upon boot-up as well as enabling the PD integrated I2C control during run-time.