SLUUDH4 June 2026 TPS25751 , TPS25751A , TPS25752A , TPS26750 , TPS26750A
Table 4-24 shows the register and field modified based on the questionnaire selection from Section 3.2.6.
| Register | Field | BC1.2 CDP | BC1.2 DCP Only | BC1.2 DCP, 1.2V, and 2.7V Charging | No Support |
|---|---|---|---|---|---|
| Port Control (0x29) | DCD Enable [25] | Yes (0x1) | Yes (0x1) | Yes (0x1) | No (0x0) |
| Charger Advertise Enable [28:26] | BC1.2 CDP Only (0x1) | BC1.2 DCP Only (0x2) | DCP Auto 2 (0x6) | Do not emulate any legacy charger (0x0) | |
| Charger Detect Enable [31:30] | Detect BC1.2 and proprietary legacy chargers (0x3) | Detect BC1.2 and proprietary legacy chargers (0x3) | Detect BC1.2 and proprietary legacy chargers (0x3) | Do not detect any legacy chargers (0x0) | |
IO Config (0x5c) | Multiplexing for GPIO 4 Pin [1:0] | Pin Multiplexed to D+ (0x2) | Pin Multiplexed to GPIO (0x0) | ||
| Multiplexing for GPIO 5 Pin [1:0] | Pin Multiplexed to D- (0x2) | Pin Multiplexed to GPIO (0x0) | |||