SLUUDH4 June 2026 TPS25751 , TPS25751A , TPS25752A , TPS26750 , TPS26750A
Select if the PD controller supports BC1.2 and legacy charging schemes. If BC1.2 support is not required, the PD controller only advertises USB Type-C (up to 15W) and Power Delivery (up to 100W/240W).
| Selection | Description |
|---|---|
| No | SDP (Standard Downstream Port) - 5V/900mA |
| BC1.2 CDP | CDP (Charging Downstream Port) - 5V/1.5A, supports USB data transmission on DP/DM |
| BC1.2 DCP | DCP (Dedicated Charging Port) - 5V/1.5A, charging-only (no USB data on DP/DM) |
| BC1.2 DCP, 1.2V and 2.7V | Divider 1.2V - 5V/2.0 |
| Divider 2.7V - 5V/2.4A |