SLUUDH4 June 2026 TPS25751 , TPS25751A , TPS25752A , TPS26750 , TPS26750A
The USBCPD Application Customziation Tool can automatically detect when a Texas Instruments PD Evaluation Module (EVM) is attached. See #IMAGE_J3F_1W5_FJC below for an example of TPS25751AEVM connected.
In case connection is not automatically established by the USBCPD Application Customization Tool, click on Options → USB to I2C Adapter Settings. The pop-up menu includes several options to help establish connection.
| Section | Options | Description |
|---|---|---|
| Connection Configuration | Serial Port → Refresh | Click Refresh to sweep the COM ports for a EVM. Refer to |
| Serial Port → Dropdown | Click the drop-down to manually select a COM port. | |
| I2C Address Configuration | Auto-Detect I2C Address | Click here to automatically sweep for a valid I2C address. This checks for the PD controller I2Ct address (0x20 through 0x23). |
| Manual Configuration | Manually enter a hex address to check for. | |
| Device Information | Identify | Click here to read back the PD controller register for information including Version (0x0F) and Mode (0x03). |
| GUI Detected Settings | Detected Device | This is automatically reported by the tool based on the register read back from the PD controller. |