SLUUDH4 June 2026 TPS25751 , TPS25751A , TPS25752A , TPS26750 , TPS26750A
Select the system configuration that fits the PD controller application. Depending on the PD controller selected in Device Selection page, the number of configurations varies. Based on the configuration selected, certain questions are disabled or not applicable. See Table 3-1 and Table 3-2.
| Configuration Index | Power Role | BQ Support |
|---|---|---|
| 1 | DRP | Yes |
| 2 | DRP | No |
| 3 | Sink Only | Yes |
| 4 | Sink Only | No |
| Configuration Index | Power Role | DCDC Support |
|---|---|---|
| 1 | Source Only | Yes |
| 2 | Source Only | No |