SLVS841G November 2008 – October 2026 TPS2552 , TPS2552-1 , TPS2553 , TPS2553-1
PRODUCTION DATA
Some applications require different current-limit thresholds depending on external system conditions. Figure 9-1 shows an implementation for an externally controlled, two-level current-limit circuit. The current-limit threshold is set by the total resistance from ILIM to GND (see the Programming the Current-Limit Threshold section). A logic-level input enables or disables MOSFET Q1 and changes the current-limit threshold by modifying the total resistance from ILIM to GND. Additional MOSFET and resistor combinations can be used in parallel to Q1/R2 to increase the number of additional current-limit levels.
ILIM must never be driven directly with an external signal.