For version B, SEL and SEH are two pins to multiplex the shared current-sense function among the four channels. See Table 7-1 for more details.
Table 7-1 Diagnosis Configuration Table| DIAG_EN | INx | SEH | SEL | CS ACTIVATED CHANNEL | CS,
FAULT,
STx | PROTECTIONS AND DIAGNOSTICS |
|---|
| L | H | — | — | — | High impedance | Diagnostics disabled, full protection |
| L | Diagnostics disabled, no protection |
| H | — | 0 | 0 | Channel 1 | See Table 7-2 | See Table 7-2 |
| 0 | 1 | Channel 2 |
| 1 | 0 | Channel 3 |
| 1 | 1 | Channel 4 |