SLVSCV8E December   2015  – June 2025 TPS4H160-Q1

PRODUCTION DATA  

  1.   1
  2. 1 Features
  3. 2 Applications
  4. 3 Description
  5. 4 Device Comparison Table
  6. 5 Pin Configuration and Functions
  7. 6 Specifications
    1. 6.1 Absolute Maximum Ratings
    2. 6.2 ESD Ratings
    3. 6.3 Recommended Operating Conditions
    4. 6.4 Thermal Information
    5. 6.5 Electrical Characteristics
    6. 6.6 Switching Characteristics
    7. 6.7 Typical Characteristics
  8. 7 Detailed Description
    1. 7.1 Overview
    2. 7.2 Functional Block Diagram
    3. 7.3 Feature Description
      1. 7.3.1 Pin Current and Voltage Conventions
      2. 7.3.2 Accurate Current Sense
      3. 7.3.3 Adjustable Current Limit
      4. 7.3.4 Inductive-Load Switching-Off Clamp
      5. 7.3.5 Fault Detection and Reporting
        1. 7.3.5.1 Diagnostic Enable Function
        2. 7.3.5.2 Multiplexing of Current Sense
        3. 7.3.5.3 Fault Table
        4. 7.3.5.4 STx and FAULT Reporting
      6. 7.3.6 Full Diagnostics
        1. 7.3.6.1 Short-to-GND and Overload Detection
        2. 7.3.6.2 Open-Load Detection
          1. 7.3.6.2.1 Channel On
          2. 7.3.6.2.2 Channel Off
        3. 7.3.6.3 Short-to-Battery Detection
        4. 7.3.6.4 Reverse Polarity Detection
        5. 7.3.6.5 Thermal Fault Detection
          1. 7.3.6.5.1 Thermal Shutdown
      7. 7.3.7 Full Protections
        1. 7.3.7.1 UVLO Protection
        2. 7.3.7.2 Loss-of-GND Protection
        3. 7.3.7.3 Protection for Loss of Power Supply
        4. 7.3.7.4 Reverse-Current Protection
        5. 7.3.7.5 MCU I/O Protection
    4. 7.4 Device Functional Modes
      1. 7.4.1 Working Modes
  9. 8 Application and Implementation
    1. 8.1 Application Information
    2. 8.2 Typical Application
      1. 8.2.1 Design Requirements
      2. 8.2.2 Detailed Design Procedure
      3. 8.2.3 Application Curves
    3. 8.3 Power Supply Recommendations
    4. 8.4 Layout
      1. 8.4.1 Layout Guidelines
      2. 8.4.2 Layout Examples
        1. 8.4.2.1 Without a GND Network
        2. 8.4.2.2 With a GND Network
  10. 9 Device and Documentation Support
    1. 9.1 Receiving Notification of Documentation Updates
    2. 9.2 Support Resources
    3. 9.3 Trademarks
    4. 9.4 Electrostatic Discharge Caution
    5. 9.5 Glossary
  11. 10Revision History
  12. 11Mechanical, Packaging, and Orderable Information

Absolute Maximum Ratings

over operating ambient temperature range (unless otherwise noted) (1)(2)
MINMAXUNIT
Supply voltaget < 400 ms48V
Reverse polarity voltage(3)–36V
Current on GND pint < 2 minutes–100250mA
Voltage on INx, DIAG_EN, SEL, SEH, and THER pins–0.37V
Current on INx, DIAG_EN, SEL, SEH, and THER pins–10—mA
Voltage on STx or FAULT pins–0.37V
Current on STx or FAULT pins–3010mA
Voltage on CS pin–2.77V
Current on CS pin—30mA
Voltage on CL pin–0.37V
Current on CL pin—6mA
Inductive load switch-off energy dissipation, single pulse, single channel(4)—40mJ
Operating junction temperature–40150°C
Storage temperature, Tstg–65150°C
Stresses beyond those listed under Absolute Maximum Ratings may cause permanent damage to the device. These are stress ratings only, which do not imply functional operation of the device at these or any other conditions beyond those indicated under Recommended Operating Conditions. Exposure to absolute-maximum-rated conditions for extended periods may affect device reliability.
All voltage values are with respect to the ground plane.
Reverse polarity condition: t < 60 s, reverse current < IR(2), VINx = 0 V, all channels reverse, GND pin 1-kΩ resistor in parallel with diode.
Test condition: VVS = 13.5 V, L = 8 mH, R = 0 Ω, TJ = 150°C. FR4 2s2p board, 2 × 70-μm Cu, 2 x 35-µm Cu. 600 mm2 thermal pad copper area.